Inspire Your Business

Check here our stock items
get your standard enclosure at short term.

Image for Fiberglass Mounting Bracket Kit from nVent HOFFMAN
+ / - Hover over image to Zoom

Fiberglass Mounting Bracket Kit

Bulletin Number:

  • A50Y
  • Material:

  • Fiberglass
  • Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    Description:

    Bracket is molded from fiberglass reinforced polyester. Kit includes four brackets, hardware and installation instructions. Mounting hole dimensions with mounting brackets installed are: [G + 2.50 (64 mm)] x [H + .50 (13 mm)] <i>See Screw- or Hinged-Cover with Quick-Release Latch, Type 4X tables for G and H dimensions.</i>
    Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number
    Catalog Number