Inspire Your Business

Check here for our stocked items.
Get standard enclosures quickly.

Image for ProLine Window Doors from nVent HOFFMAN
+ / - Hover over image to Zoom

ProLine Window Doors

Finish:

  • RAL 7035 Lt. Gray
  • Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    Application:

    Window doors can be used on the front or rear of ProLine frames to provide viewing of electronic equipment. They have 130-degree hidden hinges and a flush bezel latch (PFBS) that operates a 3-point latching mechanism. Doors have a clear safety glass window.

    Features:

  • Foam-in-place, urethane gaskets for door and window provide optimum sealing
  • Install easily on front or rear of enclosure frame; can be hinged on left or right
  • Fits only back of double-bay frame, front and back of single-bay frame
  • 6 mm thick window that provides maximum protection and viewing area
  • Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number Fits Enclosure Size mm Product Material
    Catalog Number Fits Enclosure Size mm Product Material
    1400 x 400 Mild Steel
    1600 x 600 Mild Steel
    1600 x 800 Mild Steel
    1800 x 600 Mild Steel
    1800 x 800 Mild Steel
    2000 x 600 Mild Steel
    2000 x 800 Mild Steel
    2200 x 600 Mild Steel
    2200 x 800 Mild Steel