Inspire Your Business

Check here for our stocked items.
Get standard enclosures quickly.

Image for Vented Plinth Base Covers from nVent HOFFMAN
+ / - Hover over image to Zoom

Vented Plinth Base Covers

Bulletin Number:

  • P20
  • Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    Description:

    Vented Plinth Base Covers install in the front and rear openings of a standard plinth base in place of Solid Covers. Vented covers allow air to circulate into the enclosure. Vented Plinth Base Covers are available in 100-mm and 200-mm heights. These covers are finished with RAL 9005 black polyester powder paint and include all necessary mounting hardware. A standard plinth base must be ordered in combination with Vented Plinth Base covers to form a Vented Plinth Base. If using a gland plate with the Vented Plinth Base, order a vented gland plate to provide air circulation through the bottom of the enclosure.
    Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number A mm B mm W mm Fits Frame Type Fits Frame B dimension
    Catalog Number A mm B mm W mm Fits Frame Type Fits Frame B dimension
    100 600 599 Single-Bay 600
    100 800 799 Single-Bay 800
    100 1000 999 Single-Bay 1000
    100 1200 1199 Double-Bay 1200
    200 600 599 Single-Bay 600
    200 800 799 Single-Bay 800
    200 1000 999 Single-Bay 1000
    - - 1199 Double-Bay 1200