Inspire Your Business

Check here for our stocked items.
Get standard enclosures quickly.

Image for ProLine Solid Tops from nVent HOFFMAN
+ / - Hover over image to Zoom

ProLine Solid Tops

Bulletin Number:

  • P20
  • Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    Description:

    Solid Tops are used to close the top opening on an enclosure frame. Steel Tops are finished in RAL 7035 textured light gray. EMC Solid Tops are finished with paint over plated surfaces. Solid Tops are gasketed and include ground studs. Bolts are included to hold the top in place (lifting eyes can be used instead of bolts). Tops are made of 16-gauge steel.
    Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number B mm C mm D mm W mm Type Fits Frame B x C Frame Type
    Catalog Number B mm C mm D mm W mm Type Fits Frame B x C Frame Type
    400 600 599 399 Steel 400 x 600 Single-Bay
    600 400 399 592 Steel 600 x 400 Single-Bay
    600 500 499 592 Steel 600 x 500 Single-Bay
    600 600 599 592 Steel 600 x 600 Single-Bay
    600 800 799 592 Steel 600 x 800 Single-Bay
    800 400 399 792 Steel 800 x 400 Single-Bay
    800 600 599 792 Steel 800 x 600 Single-Bay
    800 800 799 792 Steel 800 x 800 Single-Bay
    800 900 799 792 Steel 800 x 900 Single-Bay
    1000 400 399 992 Steel 1000 x 400 Single-Bay
    1000 600 599 992 Steel 1000 x 600 Single-Bay
    1000 500 499 992 Steel 1000 x 500 Single-Bay
    1000 800 799 992 Steel 1000 x 800 Single-Bay
    1200 400 399 1192 Steel 1200 x 400 Double-Bay
    1200 500 499 1192 Steel 1200 x 500 Double-Bay
    1200 600 599 1192 Steel 1200 x 600 Double-Bay
    1200 800 799 1192 Steel 1200 x 800 Double-Bay