Inspire Your Business

Check here for our stocked items.
Get standard enclosures quickly.

Image for ProLine Solid Sides from nVent HOFFMAN
+ / - Hover over image to Zoom

ProLine Solid Sides

Bulletin Number:

  • P20
  • Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    <p>Solid Sides close the open sides of an enclosure frame and attach to the enclosure frame with semi-flush screws. Hangers are included for easy alignment of screws. Sides are painted with RAL 7035 textured, light-gray polyester powder paint and have two grounding studs and a foam-in-place gasket. Mounting hardware is included. Solid Sides are not suitable as barriers between joined enclosures.&nbsp;</p>

    Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number A mm B mm Gauge Type H x W mm Fits Frame A x C
    Catalog Number A mm B mm Gauge Type H x W mm Fits Frame A x C
    1400 500 16 Steel 1339 x 453 1400 x 500
    1400 600 16 Steel 1339 x 553 1400 x 600
    1400 800 16 Steel 1339 x 753 1400 x 800
    1600 500 16 Steel 1539 x 453 1600 x 500
    1600 600 16 Steel 1539 x 553 1600 x 600
    1600 800 16 Steel 1539 x 753 1600 x 800
    1800 400 16 Steel 1739 x 353 1800 x 400
    1800 500 16 Steel 1739 x 453 1800 x 500
    1800 600 16 Steel 1739 x 553 1800 x 600
    1800 800 16 Steel 1739 x 753 1800 x 800
    2000 400 16 Steel 1939 x 353 2000 x 400
    2000 500 16 Steel 1939 x 453 2000 x 500
    2000 600 16 Steel 1939 x 553 2000 x 600
    2000 800 16 Steel 1939 x 753 2000 x 800
    2200 500 16 Steel 2139 x 453 2200 x 500
    2200 600 16 Steel 2139 x 553 2200 x 600
    2200 800 16 Steel 2139 x 753 2200 x 800