Inspire Your Business

Check here for our stocked items.
Get standard enclosures quickly.

Image for Solid Doors from nVent HOFFMAN
+ / - Hover over image to Zoom

Solid Doors

Bulletin Number:

  • P10
  • Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    Description:

    ProLine-style upper front doors have 140-degree hidden hinges and locking swing handle. Material is 16 gauge steel (14 gauge for 800-mm widths) with RAL 7035 textured light-gray polyester powder paint finish.
    Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number A mm B mm H x W mm Fits Console A x B
    Catalog Number A mm B mm H x W mm Fits Console A x B
    1400 600 471 x 592 1400 x 600
    1400 800 471 x 792 1400 x 800
    1400 1200 471 x 1192 1400 x 1200
    1600 600 468 x 592 1600 x 600
    1600 800 468 x 792 1600 x 800
    1800 600 669 x 592 1800 x 600
    1800 800 669 x 792 1800 x 800