Inspire Your Business

Check here for our stocked items.
Get standard enclosures quickly.

Image for ProLine Solid Covers from nVent HOFFMAN
+ / - Hover over image to Zoom

Solid Covers

Bulletin Number:

  • P20
  • Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    Description:

    Use a Solid Cover on the front or rear of the enclosure frame as a substitute for a door. Solid covers attach to the enclosure frame with semi-flush screws and include hangers for easy alignment of cover screws. Covers are painted RAL 7035 textured light-gray polyester powder paint (except stainless steel). EMC covers are finished with paint over plated surfaces. They include a foam-in-place urethane gasket and two ground studs. Mounting hardware is included.
    Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number A mm B mm Gauge H x W mm Cover Type Fits Frame A x B Use on Opening
    Catalog Number A mm B mm Gauge H x W mm Cover Type Fits Frame A x B Use on Opening
    1400 600 16 1339 x 592 Steel 1400 x 600 -
    1400 800 14 1339 x 792 Steel 1400 x 800 -
    1600 600 16 1539 x 592 Steel 1600 x 600 -
    1600 800 14 1539 x 792 Steel 1600 x 800 -
    1800 400 16 1739 x 392 Steel 1800 x 400 Rear
    1800 600 16 1739 x 592 Steel 1800 x 600 -
    1800 800 14 1739 x 792 Steel 1800 x 800 -
    1800 1000 14 1739 x 992 Steel 1800 x 1000 -
    2000 400 16 1939 x 392 Steel 2000 x 400 -
    2000 600 16 1939 x 592 Steel 2000 x 600 -
    2000 800 14 1939 x 792 Steel 2000 x 800 -
    2000 1000 14 1939 x 992 Steel 2000 x 1000 -
    2200 600 16 2139 x 592 Steel 2200 x 600 -
    2200 800 14 2139 x 792 Steel 2200 x 800 -
    2200 1000 14 2139 x 992 Steel 2200 x 1000 -