Close
- Home>
- Products>
- Modular Enclosure Solutions>
- Rack-Mount Sliding Shelf

+ / - Hover over image to Zoom
[{
"catentry_id" : "3074457345616779386",
"Attributes" : { }
}]
Bulletin Number:

Select an Item.
Close

Catalog Number | D max. mm | L mm | J mm | Shelf Pullout mm | Fits Rack | Rack Units | Color |
---|
Catalog Number | D max. mm | L mm | J mm | Shelf Pullout mm | Fits Rack | Rack Units | Color |
---|---|---|---|---|---|---|---|
P19SHP68 | 950 | 425 | 412 | 432 | 19 in. | 2 | Gray |
P19SHP68B | 950 | 425 | 412 | 432 | 19 in. | 2 | Black |
P19SHP810 | 1050 | 625 | 412 | 432 | 19 in. | 2 | Gray |
P19SHP810B | 1050 | 625 | 412 | 432 | 19 in. | 2 | Black |
P23SHP68 | 950 | 425 | 513 | 432 | 23 in. | 2 | Gray |
P23SHP68B | 950 | 425 | 513 | 432 | 23 in. | 2 | Black |
P23SHP810 | 1050 | 625 | 513 | 432 | 23 in. | 2 | Gray |
P23SHP810B | 1050 | 625 | 513 | 432 | 23 in. | 2 | Black |

TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
YOU MUST SELECT AN ITEM.
Description:
The Rack Mount Pull-Out Shelf allows easy access to shelf-mounted devices. Shelf is 16-gauge steel with 12-gauge steel supports. The entire assembly is finished with RAL 7035 textured light-gray or RAL 9005 textured black polyester powder paint. The shelf mounts to the front surface of front and back rack angles. When mounted directly to a frame, load rating is 150 lb. (68 kg) with four rack angle mountings and 75 lb. (34 kg) with front rack angle mounting. Rack accessories that are shorter than the enclosure depth can be mounted to rack angles or frame accessory brackets attached to grid straps. Order these items separately.
Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
Catalog Number | D max. mm | L mm | J mm | Shelf Pullout mm | Fits Rack | Rack Units | Color |
---|
Catalog Number | D max. mm | L mm | J mm | Shelf Pullout mm | Fits Rack | Rack Units | Color |
---|---|---|---|---|---|---|---|
P19SHP68 | 950 | 425 | 412 | 432 | 19 in. | 2 | Gray |
P19SHP68B | 950 | 425 | 412 | 432 | 19 in. | 2 | Black |
P19SHP810 | 1050 | 625 | 412 | 432 | 19 in. | 2 | Gray |
P19SHP810B | 1050 | 625 | 412 | 432 | 19 in. | 2 | Black |
P23SHP68 | 950 | 425 | 513 | 432 | 23 in. | 2 | Gray |
P23SHP68B | 950 | 425 | 513 | 432 | 23 in. | 2 | Black |
P23SHP810 | 1050 | 625 | 513 | 432 | 23 in. | 2 | Gray |
P23SHP810B | 1050 | 625 | 513 | 432 | 23 in. | 2 | Black |
Contact
©
nVent. All rights reserved |
Privacy Policy |
Terms of Sale |Terms of Procurement |
Terms of Use |
Cookie Policy |
Imprint |
Site Map
Connect With Us