Inspire Your Business

Check here for our stocked items.
Get standard enclosures quickly.

Image for ProLine Pagoda Tops from nVent HOFFMAN
+ / - Hover over image to Zoom

ProLine Pagoda Tops

Bulletin Number:

  • P20
  • Industry Standards:

    This component is rated UL Type 1. Installing this component on an enclosure brings the enclosure rating to UL Type 1.
    Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    Description:

    Pagoda Tops are available to fit on standard frames. Design features a drip-proof raised pagoda vent with a 115-volt integral axial exhaust fan. Double-bay Pagoda Tops have one drip-proof raised pagoda vent opening positioned over one bay that can be oriented for right or left ventilation. Pagoda Tops are finished with RAL 7035 textured light-gray polyester powder paint. Bolts secure pagoda top to frame (lifting eyes can be used instead of bolts).
    Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number A mm B mm D mm Gauge W mm Fits Frame Top B x C Frame Type
    Catalog Number A mm B mm D mm Gauge W mm Fits Frame Top B x C Frame Type
    600 400 399 16 592 600 x 400 Single-Bay
    600 500 499 16 592 600 x 500 Single-Bay
    600 600 599 16 592 600 x 600 Single-Bay
    600 800 799 16 592 600 x 800 Single-Bay
    700 600 599 16 692 700 x 600 Single-Bay
    700 800 799 16 692 700 x 800 Single-Bay
    700 900 899 14 692 700 x 900 Single-Bay
    800 400 399 16 592 800 x 400 Single-Bay
    800 500 499 16 792 800 x 500 Single-Bay
    800 600 599 16 792 800 x 600 Single-Bay
    800 800 799 14 792 800 x 800 Single-Bay
    800 900 899 14 792 800 x 900 Single-Bay
    1000 500 499 16 992 1000 x 500 Single-Bay
    1000 600 599 16 992 1000 x 600 Single-Bay
    1000 800 799 14 992 1000 x 800 Single-Bay
    1200 600 599 16 1192 1200 x 600 Double-Bay
    1200 800 799 14 1192 1200 x 800 Double-Bay
    1600 600 599 16 1592 1600 x 600 Double-Bay
    1600 800 799 14 1592 1600 x 800 Double-Bay