Inspire Your Business

Check here for our stocked items.
Get standard enclosures quickly.

Image for ProLine-PC Keyboard Shelf from nVent HOFFMAN
+ / - Hover over image to Zoom

ProLine-PC Keyboard Shelf

Bulletin Number:

  • P20PC
  • Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    Description:

    The stylized Keyboard Shelf is reversible, allowing two options for mounting keyboards. A standard keyboard can be placed in the recessed side. The recess is 5-degrees from horizontal and contains a knockout to allow the keyboard cord into the shelf interior. The flush side of the shelf provides a 12-degree mounting surface for membrane-type keyboards. Hole and grommet in rear surface of shelf provide keyboard cable access into the enclosure. Shelf has aluminum die-cast ends and an aluminum extrusion across the front edge to add styling detail and function as a palm rest for ergonomic keyboard orientation. Rear mounting surface is gasketed to maintain the UL and CSA integrity of the enclosure. Shelf is 14 gauge steel and finished with RAL 7035 textured light-gray polyester powder paint. Aluminum trim and die-cast sides are finished with RAL 9005 textured black polyester powder paint.
    Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number Clear Space D mm
    Catalog Number Clear Space D mm
    563
    763