Inspire Your Business

Check here for our stocked items.
Get standard enclosures quickly.

Image for ProLine Gold Series Computer Workstation, Type 12 from nVent HOFFMAN
+ / - Hover over image to Zoom

ProLine Gold Series Computer Workstation, Type 12

Bulletin Number:

  • P10
  • Industry Standards:

    UL 508A Listed; Type 12; File Number E61997 cUL Listed per CSA C22.2 No 94; Type 12; File No. E61997 NEMA/EEMAC Type 12 IEC 60529, IP55
    Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    Applications:

    The ProLine Gold Series Computer Workstation is a full-featured, off-the-shelf solution for protecting PC computer systems. Made with sturdy unibody construction, the enclosure accommodates a complete range of accessories.

    Specifications:

  • 14 gauge steel body
  • 14 and 16 gauge steel doors and covers
  • Seams continuously welded and ground smooth
  • Seamless foam-in-place gasket on all doors and covers
  • Smoke gray 0.25-in.-thick polycarbonate window on upper front door
  • Quarter-turn latches on upper front door for 1400-mm high cabinets
  • ProLine latching system and keylocking swing door handles on upper front door for 1600- and 1800-mm high cabinets
  • Solid lower front and full rear doors with keylocking swing door handles
  • Internal rails facilitate mounting of ProLine internal components
  • Options include solid upper front door and solid front and rear covers with screw fasteners
  • Full rear opening provides maximum mounting space and easy access to interior components
  • Optional partial subpanel
  • Hinges on bottom for 1400-mm enclosures
  • Solid centerpost on front for 1200-mm enclosures
  • Accessories:

    ProLine Accessories
    Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number A mm B mm C mm Description Nominal Size Height Nominal Size Width Nominal Size Depth K mm M mm N mm O mm P mm R mm S mm Top Door Opening Height mm Top Door Opening Width mm Bottom Door Opening Height mm Bottom Door Opening Width mm Rear Door Opening Height mm Rear Door Opening Width mm
    Catalog Number A mm B mm C mm Description Nominal Size Height Nominal Size Width Nominal Size Depth K mm M mm N mm O mm P mm R mm S mm Top Door Opening Height mm Top Door Opening Width mm Bottom Door Opening Height mm Bottom Door Opening Width mm Rear Door Opening Height mm Rear Door Opening Width mm
    1400 1200 600 Single Access 1400 600 600 886 319 440 544 471 1288 759 406 536 709 536 1454 536
    1400 600 800 Single Access 1400 600 800 886 319 440 544 471 1288 759 406 536 709 21.10 1454 538
    1400 800 600 Single Access 1400 800 600 886 319 640 715 471 1288 759 406 736 709 736 1454 736
    1600 600 600 Single Access 1600 600 - 916 316 440 542 468 1331 766 436 536 739 536 1511 536
    1600 600 800 Single Access 1600 600 800 916 316 440 542 468 1331 766 436 536 739 736 1511 736
    1583 808 542 Single Access 1600 800 600 916 316 640 714 468 1331 766 436 736 739 736 1511 736
    1785 608 552 Single Access 1800 600 - 916 517 440 679 669 1431 766 637 536 739 536 1711 536
    1800 600 800 Single Access 1800 600 800 916 517 440 679 669 1431 766 637 536 739 536 1711 536
    1800 800 600 Single Access 1800 800 600 916 517 640 823 669 1431 766 637 736 739 736 1711 736
    1400 1200 600 Dual Access 1400 1200 600 886 319 1040 1088 471 1288 759 406 1136 709 536 1454 1138