Inspire Your Business

Check here for our stocked items.
Get standard enclosures quickly.

Image for ProLine-PC Keyboard Shelves with Integrated Keyboard/Mouse from nVent HOFFMAN
+ / - Hover over image to Zoom

ProLine-PC Keyboard Shelves with Integrated Keyboard/Mouse

Bulletin Number:

  • P20
  • Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    Description:

    An elastomer keyboard/mouse combination is integrated into the keyboard shelf. The keyboard has 101 keys and the cables supplied are compatible with USB connections. The keyboard shelf is made of 14 gauge steel with RAL 7035 textured light-gray polyester powder paint. Rear surface is gasketed to maintain both UL and CSA integrity of the enclosure.
    Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number Material Description
    Catalog Number Material Description
    Steel Keyboard shelf with integrated keyboard and mouse
    Stainless Steel Keyboard shelf with integrated keyboard and mouse