Inspire Your Business

Check here for our stocked items.
Get standard enclosures quickly.

Image for Joining Subpanel from nVent HOFFMAN
+ / - Hover over image to Zoom

Joining Subpanel

Bulletin Number:

  • P20
  • Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    Description:

    Provides a continuous panel surface in multiple bay enclosures. The joining subpanel is inserted between full subpanels of equal height. It can be installed from front or rear. Holes for grounding and mounting hardware are provided. Finish is white. Conductive joining subpanels are unpainted galvanized steel.
    Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number A mm B mm H mm H in. P mm Fits between full subpanels
    Catalog Number A mm B mm H mm H in. P mm Fits between full subpanels
    1448 67 1485 58.46 1448 PPF166, PPF167, PPF168, PPF1612
    1648 67 1685 66.34 1648 PPF186, PPF187, PPF188, PPF1810, PPF1812, PPF1816
    1848 67 1885 74.21 1848 PPF206, PPF207, PPF208, PPF2010, PPF2012, PPF2016
    2048 67 2085 82.09 2048 PPF226, PPF227, PPF228, PPF2210, PPF2212, PPF2216