Inspire Your Business

Check here for our stocked items.
Get standard enclosures quickly.

Image for Grid Straps from nVent HOFFMAN
+ / - Hover over image to Zoom

Grid Straps

Bulletin Number:

  • P20
  • Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    Description:

    Grid Straps are 14 gauge plated steel. They are provided with specially designed rectangular holes to allow the use of cage nuts or front-loading cage nuts. Mounting holes are provided on 25-mm centers. Grid Straps are available with either 1 row or 3 rows of holes and are furnished in pairs. Mounting hardware to attach Grid Straps to the frame or to other Grid Straps is included.

    Specifications:

  • Can be mounted vertically between horizontally mounted Grid Straps
  • Can be mounted front-to-back horizontally across the bottom or sides of the ProLine frame
  • Can be mounted left-to-right horizontally between front-to-back pairs or from the sides of the ProLine frame
  • Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number L mm Fits Frame Width (mm) Fits Frame Depth Hole Pattern A mm B mm Qty. Component
    Catalog Number L mm Fits Frame Width (mm) Fits Frame Depth Hole Pattern A mm B mm Qty. Component
    242 400 One Row - - - -
    342 500 One Row 342 25 - -
    442 600 One Row 442 25 - -
    542 600 700 One Row 542 25 - -
    642 700 800 One Row 642 25 - -
    742 800 900 One Row 742 25 - -
    942 1000 One Row 942 25 - -
    1142 1200 One Row 1142 25 - -
    242 400 Three Row 242 75 - -
    342 500 Three Row 342 75 - -
    442 600 Three Row 442 75 1 Grid system strap
    542 600 700 Three Row 542 75 1 Grid system strap
    642 700 800 Three Row 642 75 - -
    742 800 900 Three Row 742 75 - -
    842 300 1000 Three Row - - - -
    942 1000 1100 Three Row 942 75 - -
    1242 1200 Three Row - - - -
    1142 1200 Three Row 1142 75 - -