Close
- Home>
- Products>
- Modular Enclosure Solutions>
- Frame Pull-Out Shelf

+ / - Hover over image to Zoom
[{
"catentry_id" : "3074457345616780148",
"Attributes" : { }
}]
Bulletin Number:

Description:
Frame Pull-Out Shelf allows easy access to shelf-mounted devices. The shelf is 16 gauge steel with 12 gauge steel supports. The entire assembly is finished with RAL 7035 textured gray polyester powder paint. The shelf mounts to the front and rear frame uprights. Load rating is 110 lb. (50 kg).
Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
Contact
©
nVent. All rights reserved |
Privacy Policy |
Terms of Sale |Terms of Procurement |
Terms of Use |
Cookie Policy |
Imprint |
Site Map
Connect With Us