Inspire Your Business

Check here for our stocked items.
Get standard enclosures quickly.

Image for ProLine Dress Frame from nVent HOFFMAN
+ / - Hover over image to Zoom

ProLine Dress Frame

Bulletin Number:

  • P20
  • Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    Description:

    A Dress Frame provides a decorative trim when a front door or cover is not used. The dress frame can be installed on the front or rear of a ProLine frame as a substitute for a door. The painted steel dress frame, finished with RAL 7035 textured light-gray polyester powder paint, is provided with a snap-in design for easy installation with no tools required. Order rack angles separately, if needed.
    Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number A mm B mm H x W mm Nominal Size
    Catalog Number A mm B mm H x W mm Nominal Size
    1400 600 1339 x 591 1400 x 600
    1600 600 1539 x 591 1600 x 600
    1800 600 1739 x 591 1800 x 600
    2000 600 1939 x 591 2000 x 600
    2200 600 2139 x 591 2200 x 600