Inspire Your Business

Check here for our stocked items.
Get standard enclosures quickly.

Image for Cable Entry Cabinets from nVent HOFFMAN
+ / - Hover over image to Zoom

Cable Entry Cabinets

Bulletin Number:

  • P20
  • Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    Description:

    Cable Entry Cabinets are made from 14 gauge steel and finished in RAL 7035 textured light-gray polyester powder paint. They facilitate cable entry into the sides of enclosures. Open top and bottom of cabinet provide cable access and a means for managing cable. Closure plates, available as optional accessories, seal the open ends of the cabinet. Front opening of cabinet can be closed with either hinged solid door or screw-on solid cover. Cabinets have foam-in-place gasket and optional accessories to maintain enclosure environmental integrity.
    Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number A mm B mm D mm E mm J mm Fits Frame
    Catalog Number A mm B mm D mm E mm J mm Fits Frame
    1600 500 1518 415 424 1600 tall x 500 deep
    1600 600 1518 515 524 1600 tall x 600 deep
    1600 800 1518 715 724 1600 tall x 800 deep
    - - 1718 415 424 1800 tall x 500 deep
    1800 600 1718 515 524 1800 tall x 600 deep
    1800 800 1718 715 724 1800 tall x 800 deep
    2000 500 1918 415 424 2000 tall x 500 deep
    2000 600 1918 515 524 2000 tall x 600 deep
    2000 800 1918 715 724 2000 tall x 800 deep
    2200 500 2118 415 424 2200 tall x 500 deep
    2200 800 2118 715 724 2200 tall x 500 deep