Inspire Your Business

Check here for our stocked items.
Get standard enclosures quickly.

Image for ProLine Barrier Panels from nVent HOFFMAN
+ / - Hover over image to Zoom

ProLine Barrier Panels

Bulletin Number:

  • P40
  • Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    Description:

  • Optional blank Barrier Panels are designed to be used as buffers between joined or ganged enclosure systems. When mounted to the enclosure, they maintain enclosure environmental integrity. Made from 16 gauge steel and finished in RAL 7035 textured light-gray polyester powder paint.
  • EMC Barrier Panels are designed to be used as electrical buffers between joined or ganged enclosure systems. Made from 16 gauge steel with a plated finish.
  • Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number A mm B mm Type Description H mm H in. W mm
    Catalog Number A mm B mm Type Description H mm H in. W mm
    1600 500 Painted Fits between frames 1600-mm tall x 500-mm deep 1539 60.59 453
    1600 500 EMC Fits between frames 1600-mm tall x 500-mm deep 1539 60.59 453
    1600 600 Painted Fits between frames 1600-mm tall x 600-mm deep 1539 60.59 553
    1800 500 Painted Fits between frames 1800-mm tall x 500-mm deep 1739 68.47 453
    1800 500 EMC Fits between frames 1800-mm tall x 500-mm deep 1739 68.47 453
    1800 600 Painted Fits between frames 1800-mm tall x 600-mm deep 1739 68.47 553
    1800 600 EMC Fits between frames 1800-mm tall x 600-mm deep 1739 68.47 553
    1800 800 Painted Fits between frames 1800-mm tall x 800-mm deep 1739 68.47 753
    2000 500 Painted Fits between frames 2000-mm tall x 500-mm deep 1939 76.34 453
    2000 500 EMC Fits between frames 2000-mm tall x 500-mm deep 1939 76.34 453
    2000 600 Painted Fits between frames 2000-mm tall x 600-mm deep 1939 76.34 553
    2000 600 EMC Fits between frames 2000-mm tall x 600-mm deep 1939 76.34 553
    2000 800 Painted Fits between frames 2000-mm tall x 800-mm deep 1939 76.34 753
    2200 500 EMC Fits between frames 2200-mm tall x 500-mm deep 2139 84.22 453
    2200 600 Painted Fits between frames 2200-mm tall x 600-mm deep 2139 84.22 553
    2200 600 EMC Fits between frames 2200-mm tall x 600-mm deep 2139 84.22 553
    2200 800 Painted Fits between frames 2200-mm tall x 800-mm deep 2139 84.22 753
    2200 800 EMC Fits between frames 2200-mm tall x 800-mm deep 2139 84.22 753