Inspire Your Business

Check here for our stocked items.
Get standard enclosures quickly.

Image for ProLine 200-mm Plinth Base from nVent HOFFMAN
+ / - Hover over image to Zoom

ProLine 200-mm Plinth Base

Bulletin Number:

  • P20
  • Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    Description:

    Plinth Bases install under an enclosure to provide space for cables to enter from below. A Plinth Base consists of eight corner supports connected to four access panels. The corner supports are cast aluminum. The access panels are 16 gauge steel and attach to the corner supports with screws. Plinth Bases are finished with RAL 9005 black textured polyester powder paint and include all necessary mounting hardware. Order a gland plate system to provide Type 12 protection when using a plinth base.
    Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number A mm B mm D mm W mm Fits Frame B x C C mm
    Catalog Number A mm B mm D mm W mm Fits Frame B x C C mm
    400 500 459 399 400 x 500 -
    200 600 559 599 600 x 600 600
    200 600 759 599 600 x 800 800
    200 800 359 799 800 x 400 400
    200 800 459 799 800 x 500 500
    200 800 559 799 800 x 600 600
    200 800 759 799 800 x 800 800
    200 1000 359 999 1000 x 400 400
    200 1000 459 999 1000 x 500 500
    200 1000 559 999 1000 x 600 600
    200 1000 759 999 1000 x 800 800
    200 1200 359 1199 1200 x 400 400
    200 1200 459 1199 1200 x 500 500
    200 1200 559 1199 1200 x 600 600
    200 1200 759 1199 1200 x 800 800
    - - 559 399 400 x 600 -
    - - 359 599 600 x 400 -
    - - 459 599 600 x 500 -