Inspire Your Business

Check here for our stocked items.
Get standard enclosures quickly.

Image for GL66 Mild Steel Small Hinge Cover Wall-Mount Enclosure from nVent HOFFMAN
+ / - Hover over image to Zoom

GL66 Mild Steel Small Hinge Cover Wall-Mount Enclosure

Industry Standards:

UL 508A listed; Type 3, 4, 12; File No. E61997; cUL Listed per CSA C22. 2 No. 94; Type 3, 4, 12; File No. E61997 NEMA/EEMAC Type 4 and 12 CSA, File No. 42186: Type 4, 12 IEC/EN62262 IK9 IEC 60529, IP66 IEC 62208
Select Item modify product

TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
YOU MUST SELECT AN ITEM.

HOFFMAN mild steel wall-mount enclosures are designed to house and protect electrical and electronic components in industrial environments. An ergonomic and aesthetic styling together with a gray finish make this solution an excellent choice when style and functionality are important. All types of wall-mount enclosures have an outward formed flange to prevent contaminants from entering the enclosure.

Application:

  • Automotive
  • Packaging
  • Material handling
  • Tool and machine
  • Scope of Delivery:

  • Enclosure with hinged door
  • Mounting plate, supplied loose (for items with mounting plate)
  • Assembly kit
  • Installation instruction
  • Features:

  • Hinged cover type is designed for terminals installation
  • Quarter-turn latch with 3 mm double-bit insert
  • Furnished hardware kit includes solid washers for wallmounting, key, hole plugs
  • Specifications:

  • Mild steel solution with doors thickness 1,2 mm and body thickness 1,0 or 1,2 mm
  • Seamless, foam-in-place gasket
  • Grounding studs system
  • Solution without gland plate
  • Weatherproof paint available on request
  • Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number Material Size (HxWxD) Product Material Material Finish Mounting Plate Included
    Catalog Number Material Size (HxWxD) Product Material Material Finish Mounting Plate Included
    GL66 MHC MS 150H150W120D 150 x 150 x 120 Mild Steel Steel LtGray RAL7035 NO
    GL66 MHC MS 150H150W80D 150 x 150 x 80 Mild Steel Steel LtGray RAL7035 NO
    GL66 MS HC 200H 150W120D 200 x 150 x 120 Mild Steel Steel LtGray RAL7035 NO
    GL66 MS HC 200H 200W 80D 200 x 200 x 80 Mild Steel Steel LtGray RAL7035 NO
    GL66 MS HC 250H 200W150D 250 x 200 x 150 Mild Steel Steel LtGray RAL7035 NO
    GL66 MS HC 150H 150W 80D 150 x 150 x 80 Mild Steel Steel LtGray RAL7035 YES
    GL66 MS HC 150H 150W120D 150 x 150 x 120 Mild Steel Steel LtGray RAL7035 YES
    GL66 MS HC 200H 150W120D 200 x 150 x 120 Mild Steel Steel LtGray RAL7035 YES
    GL66 MS HC 200H 200W 80D 200 x 00 x 80 Mild Steel Steel LtGray RAL7035 YES
    GL66 MS HC 200H 200W120D 200 x 200 x 120 Mild Steel Steel LtGray RAL7035 NO
    GL66 MS HC 200H 200W120D 200 x 200 x 120 Mild Steel Steel LtGray RAL7035 YES
    GL66 MS HC 250H 200W150D 250 x 200 x 150 Mild Steel Steel LtGray RAL7035 YES
    GL66 MS HC 300H 150W 80D 300 x 150 x 80 Mild Steel Steel LtGray RAL7035 NO
    GL66 MS HC 300H 150W 80D 300 x 150 x 80 Mild Steel Steel LtGray RAL7035 YES
    GL66 MS HC 300H 150W120D 300 x 150 x 120 Mild Steel Steel LtGray RAL7035 NO
    GL66 MS HC 300H 150W120D 300 x 150 x 120 Mild Steel Steel LtGray RAL7035 YES
    GL66 MS HC 300H 200W 80D 300 x 200 x 80 Mild Steel Steel LtGray RAL7035 NO
    GL66 MS HC 300H 200W 80D 300 x 200 x 80 Mild Steel Steel LtGray RAL7035 YES
    GL66 MS HC 300H 200W120D 300 x 200 x 120 Mild Steel Steel LtGray RAL7035 NO
    GL66 MS HC 300H 200W120D 300 x 200 x 120 Mild Steel Steel LtGray RAL7035 YES
    GL66 MS HC 300H 250W150D 300 x 250 x 150 Mild Steel Steel LtGray RAL7035 NO
    GL66 MS HC 300H 250W150D 300 x 250 x 150 Mild Steel Steel LtGray RAL7035 YES
    GL66 MS HC 300H 250W200D 300 x 250 x 200 Mild Steel Steel LtGray RAL7035 NO
    GL66 MS HC 300H 250W200D 300 x 250 x 200 Mild Steel Steel LtGray RAL7035 YES
    GL66 MS HC 300H 300W120D 300 x 300 x 120 Mild Steel Steel LtGray RAL7035 NO
    GL66 MS HC 300H 300W120D 300 x 300 x 120 Mild Steel Steel LtGray RAL7035 YES
    GL66 MS HC 300H 300W150D 300 x 300 x 150 Mild Steel Steel LtGray RAL7035 NO
    GL66 MS HC 300H 300W150D 300 x 300 x 150 Mild Steel Steel LtGray RAL7035 YES
    GL66 MS HC 300H 300W210D 300 x 300 x 210 Mild Steel Steel LtGray RAL7035 NO
    GL66 MS HC 300H 300W210D 300 x 300 x 210 Mild Steel Steel LtGray RAL7035 YES
    GL66 MS HC 300H 400W210D 300 x 400 x 210 Mild Steel Steel LtGray RAL7035 NO
    GL66 MS HC 300H 400W210D 300 x 400 x 210 Mild Steel Steel LtGray RAL7035 YES
    GL66 MS HC 350H 300W200D 350 x 300 x 200 Mild Steel Steel LtGray RAL7035 NO
    GL66 MS HC 350H 300W200D 350 x 300 x 200 Mild Steel Steel LtGray RAL7035 YES
    GL66 MS HC 400H 200W 80D 400 x 200 x 80 Mild Steel Steel LtGray RAL7035 NO
    GL66 MS HC 400H 200W 80D 400 x 200 x 80 Mild Steel Steel LtGray RAL7035 YES
    GL66 MS HC 400H 200W120D 400 x 200 x 120 Mild Steel Steel LtGray RAL7035 NO
    GL66 MS HC 400H 200W120D 400 x 200 x 120 Mild Steel Steel LtGray RAL7035 YES
    GL66 MS HC 400H 300W120D 400 x 300 x 120 Mild Steel Steel LtGray RAL7035 NO
    GL66 MS HC 400H 300W120D 400 x 300 x 120 Mild Steel Steel LtGray RAL7035 YES
    GL66 MS HC 400H 300W150D 400 x 300 x 150 Mild Steel Steel LtGray RAL7035 NO
    GL66 MS HC 400H 300W150D 400 x 300 x 150 Mild Steel Steel LtGray RAL7035 YES
    GL66 MS HC 500H 200W120D 500 x 200 x 120 Mild Steel Steel LtGray RAL7035 NO
    GL66 MS HC 500H 200W120D 500 x 200 x 120 Mild Steel Steel LtGray RAL7035 YES