Inspire Your Business

Check here for our stocked items.
Get standard enclosures quickly.

Image for GL66 Mild Steel Screw Cover Wall-Mount Enclosures from nVent HOFFMAN
+ / - Hover over image to Zoom

GL66 Mild Steel Screw Cover Wall-Mount Enclosures

Industry Standards:

UL 508A listed; Type 3, 4, 12; File No. E61997; cUL Listed per CSA C22. 2 No. 94; Type 3, 4, 12; File No. E61997 NEMA/EEMAC Type 4 and 12 CSA, File No. 42186: Type 4, 12 IEC 60529, IP66 IEC/EN62262 IK9 IEC 62208
Select Item modify product

TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
YOU MUST SELECT AN ITEM.

<p>nVent HOFFMAN mild steel wall-mount enclosures are designed to house and protect electrical and electronic components in industrial environments. An ergonomic and aesthetic styling together with a gray finish make this solution an excellent choice when style and functionality are important. All types of wall-mount enclosures have an outward formed flange to prevent contaminants from entering the enclosure.</p>

Application:

  • Automotive
  • Packaging
  • Material handling
  • Tool and machine
  • Scope of Delivery:

  • Enclosure
  • Cover
  • Assembly kit
  • Installation instruction
  • Features:

  • Integral compression stops maintain optimal gasket compression
  • Furnished hardware kit includes solid washers for wallmounting, key, hole plugs
  • Specifications:

  • Mild steel solution constructed from doors thickness 1,2 mm; and body thickness 1,0 mm; 1,2 mm
  • Seamless foam-in-place gasket
  • Front cover with captivated M5 screws
  • Grounding studs system
  • Weatherproof paint available on request
  • Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number Material Size (HxWxD) Product Material Material Finish Mounting Plate Included
    Catalog Number Material Size (HxWxD) Product Material Material Finish Mounting Plate Included
    GL66 SC WM MS 150H150W 80D 150 x 150 x 80 Mild Steel Steel LtGray RAL7035 NO
    GL66 SC WM MS 150H150W120D 150 x 150 x 120 Mild Steel Steel LtGray RAL7035 NO
    GL66 SC WM MS 150H150W120D 150 x 150 x 120 Mild Steel Steel LtGray RAL7035 YES
    GL66 SC WM MS 150H150W80D 150 x 150 x 80 Mild Steel Steel LtGray RAL7035 YES
    GL66 SC WM MS 150H200W120D 150 x 200 x 120 Mild Steel Steel LtGray RAL7035 NO
    GL66 SC WM MS 150H200W120D 150 x 200 x 120 Mild Steel Steel LtGray RAL7035 YES
    GL66 SC WM MS 150H200W80D 150 x 200 x 80 Mild Steel Steel LtGray RAL7035 NO
    GL66 SC WM MS 150H200W80D 150 x 200 x 80 Mild Steel Steel LtGray RAL7035 YES
    GL66 SC WM MS 150H300W120D 150 x 300 x 120 Mild Steel Steel LtGray RAL7035 NO
    GL66 SC WM MS 150H300W120D 150 x 300 x 120 Mild Steel Steel LtGray RAL7035 YES
    GL66 SC WM MS 150H300W80D 150 x 300 x 80 Mild Steel Steel LtGray RAL7035 NO
    GL66 SC WM MS 150H300W80D 150 x 300 x 80 Mild Steel Steel LtGray RAL7035 YES
    GL66 SC WM MS 150H400W120D 150 x 400 x 120 Mild Steel Steel LtGray RAL7035 NO
    GL66 SC WM MS 150H400W120D 150 x 400 x 120 Mild Steel Steel LtGray RAL7035 YES
    GL66 SC WM MS 200H150W120D 200 x 150 x 120 Mild Steel Steel LtGray RAL7035 NO
    GL66 SC WM MS 200H150W120D 200 x 150 x 120 Mild Steel Steel LtGray RAL7035 YES
    GL66 SC WM MS 200H200W120D 200 x 200 x 120 Mild Steel Steel LtGray RAL7035 NO
    GL66 SC WM MS 200H200W120D 200 x 200 x 120 Mild Steel Steel LtGray RAL7035 YES
    GL66 SC WM MS 200H200W80D 200 x 200 x 80 Mild Steel Steel LtGray RAL7035 NO
    GL66 SC WM MS 200H200W80D 200 x 200 x 80 Mild Steel Steel LtGray RAL7035 YES
    GL66 SC WM MS 200H300W120D 200 x 300 x 120 Mild Steel Steel LtGray RAL7035 NO
    GL66 SC WM MS 200H300W120D 200 x 300 x 120 Mild Steel Steel LtGray RAL7035 YES
    GL66 SC WM MS 200H300W80D 200 x 300 x 80 Mild Steel Steel LtGray RAL7035 NO
    GL66 SC WM MS 200H300W80D 200 x 300 x 80 Mild Steel Steel LtGray RAL7035 YES
    GL66 SC WM MS 200H400W120D 200 x 400 x 120 Mild Steel Steel LtGray RAL7035 NO
    GL66 SC WM MS 200H400W120D 200 x 400 x 120 Mild Steel Steel LtGray RAL7035 YES
    GL66 SC WM MS 200H400W80D 200 x 400 x 80 Mild Steel Steel LtGray RAL7035 NO
    GL66 SC WM MS 200H400W80D 200 x 400 x 80 Mild Steel Steel LtGray RAL7035 YES
    GL66 SC WM MS 200H500W120D 200 x 500 x 120 Mild Steel Steel LtGray RAL7035 NO
    GL66 SC WM MS 200H500W120D 200 x 500 x 120 Mild Steel Steel LtGray RAL7035 YES
    GL66 SC WM MS 200H600W120D 200 x 600 x 120 Mild Steel Steel LtGray RAL7035 NO
    GL66 SC WM MS 200H600W120D 200 x 600 x 120 Mild Steel Steel LtGray RAL7035 YES
    GL66 SC WM MS 200H600W80D 200 x 600 x 80 Mild Steel Steel LtGray RAL7035 NO
    GL66 SC WM MS 200H600W80D 200 x 600 x 80 Mild Steel Steel LtGray RAL7035 YES
    GL66 SC WM MS 200H800W120D 200 x 800 x 120 Mild Steel Steel LtGray RAL7035 NO
    GL66 SC WM MS 200H800W120D 200 x 800 x 120 Mild Steel Steel LtGray RAL7035 YES
    GL66 SC WM MS 300H200W150D 300 x 200 x 150 Mild Steel Steel LtGray RAL7035 NO
    GL66 SC WM MS 300H200W150D 300 x 200 x 150 Mild Steel Steel LtGray RAL7035 YES
    GL66 SC WM MS 300H250W150D 300 x 250 x 150 Mild Steel Steel LtGray RAL7035 NO
    GL66 SC WM MS 300H250W150D 300 x 250 x 150 Mild Steel Steel LtGray RAL7035 YES
    GL66 SC WM MS 300H250W200D 300 x 250 x 200 Mild Steel Steel LtGray RAL7035 NO
    GL66 SC WM MS 300H250W200D 300 x 250 x 200 Mild Steel Steel LtGray RAL7035 YES
    GL66 SC WM MS 300H300W120D 300 x 300 x 120 Mild Steel Steel LtGray RAL7035 NO
    GL66 SC WM MS 300H300W120D 300 x 300 x 120 Mild Steel Steel LtGray RAL7035 YES
    GL66 SC WM MS 300H400W120D 300 x 400 x 120 Mild Steel Steel LtGray RAL7035 NO
    GL66 SC WM MS 300H400W120D 300 x 400 x 120 Mild Steel Steel LtGray RAL7035 YES
    GL66 SC WM MS 300H500W120D 300 x 500 x 120 Mild Steel Steel LtGray RAL7035 NO
    GL66 SC WM MS 300H500W120D 300 x 500 x 120 Mild Steel Steel LtGray RAL7035 YES
    GL66 SC WM MS 300H600W120D 300 x 600 x 120 Mild Steel Steel LtGray RAL7035 NO
    GL66 SC WM MS 300H600W120D 300 x 600 x 120 Mild Steel Steel LtGray RAL7035 YES
    GL66 SC WM MS 350H300W200D 350 x 300 x 200 Mild Steel Steel LtGray RAL7035 NO
    GL66 SC WM MS 350H300W200D 350 x 300 x 200 Mild Steel Steel LtGray RAL7035 YES
    GL66 SC WM MS 400H300W150D 400 x 300 x 150 Mild Steel Steel LtGray RAL7035 NO
    GL66 SC WM MS 400H300W150D 400 x 300 x 150 Mild Steel Steel LtGray RAL7035 YES
    GL66 SC WM MS 400H400W120D 400 x 300 x 150 Mild Steel Steel LtGray RAL7035 NO
    GL66 SC WM MS 400H400W120D 400 x 300 x 150 Mild Steel Steel LtGray RAL7035 YES
    GL66 SC WM MS 400H600W120D 400 x 600 x 120 Mild Steel Steel LtGray RAL7035 NO
    GL66 SC WM MS 400H600W120D 400 x 600 x 120 Mild Steel Steel LtGray RAL7035 YES
    GL66 SC WM MS 400H800W120D 400 x 800 x 120 Mild Steel Steel LtGray RAL7035 NO
    GL66 SC WM MS 400H800W120D 400 x 800 x 120 Mild Steel Steel LtGray RAL7035 YES