Inspire Your Business

Check here for our stocked items.
Get standard enclosures quickly.

Image for GL66 Mild Steel Overlapping Door Wall-Mount Enclosure from nVent HOFFMAN
+ / - Hover over image to Zoom

GL66 Mild Steel Overlapping Door Wall-Mount Enclosure

Industry Standards:

UL 508A listed; Type 12; File No. E61997; cUL Listed per CSA C22. 2 No. 94; Type 12; File No. E61997 NEMA/EEMAC Type 12 CSA, File No. 42186: Type 12 IEC/EN62262 IK9 IEC 60529, IP55 IEC 62208
Select Item modify product

TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
YOU MUST SELECT AN ITEM.

HOFFMAN mild steel wall-mount enclosures are designed to house and protect electrical and electronic components in industrial environments. An ergonomic and aesthetic styling together with a gray finish make this solution an excellent choice when style and functionality are important. All types of wall-mount enclosures have an outward formed flange to prevent contaminants from entering the enclosure.

Application:

  • Automotive
  • Packaging
  • Material handling
  • Tool and machine
  • Scope of Delivery:

  • Enclosure with hinged door
  • Gland plate(s), supplied loose (for items with gland plate)
  • Mounting plate, supplied loose (for items with mounting plate)
  • Assembly kit
  • Installation instruction
  • Features:

  • Hinged cover type is designed for automation and control devices
  • Three-point locking system
  • Quarter-turn latch with 3 mm double-bit insert
  • Furnished hardware kit includes solid washers for wallmounting, key, hole plugs
  • Specifications:

  • Mild steel solution with doors thickness 2,0 mm and body thickness 1,5 or 2,0 mm
  • Seamless, foam-in-place gasket
  • Grounding studs system
  • Solution with gland plate
  • Weatherproof paint available on request
  • Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number Material Size (HxWxD) Product Material Material Finish Mounting Plate Included Gland Plate Included
    Catalog Number Material Size (HxWxD) Product Material Material Finish Mounting Plate Included Gland Plate Included
    GL66 MS HC 800H1000W210D 800 x 1000 x 210 Mild Steel Steel LtGray RAL7035 NO -
    GL66 MS HC 800H1000W210D 800 x 1000 x 210 Mild Steel Steel LtGray RAL7035 YES -
    GL66 MS HC 800H1000W300D 800 x 1000 x 300 Mild Steel Steel LtGray RAL7035 YES -
    GL66 MS HC 1000H1000W300D 1000 x 1000 x 300 Mild Steel Steel LtGray RAL7035 NO -
    GL66 MS HC 1000H1000W300D 1000 x 1000 x 300 Mild Steel Steel LtGray RAL7035 YES -
    - 1200 x 400 x 300 - - - NO YES
    - 1000 x 1200 x 300 - - - YES YES
    GL66 MS HC 1200H1000W300D 1200 x 1000 x 300 Mild Steel Steel LtGray RAL7035 NO -
    GL66 MS HC 1200H1000W300D 1200 x 1000 x 300 Mild Steel Steel LtGray RAL7035 YES -
    GL66 MS HC 1200H1000W400D 1200 x 1000 x 400 Mild Steel Steel LtGray RAL7035 NO -
    GL66 HC WM MS 1200H1000W400D 1200 x 1000 x 400 Mild Steel Steel LtGray RAL7035 YES -
    GL66 MS HC 1200H1200W400D 1200 x 1200 x 400 Mild Steel Steel LtGray RAL7035 NO -
    GL66 MS HC 1200H1200W400D 1200 x 1200 x 400 Mild Steel Steel LtGray RAL7035 YES -
    GL66 MS HC 1400H1000W300D 1400 x 1000 x 300 Mild Steel Steel LtGray RAL7035 NO -
    GL66 HC WM MS 1400H1000W300D 1400 x 1000 x 300 Mild Steel Steel LtGray RAL7035 YES -
    GL66 MS HC 1400H1000W400D 1400 x 1000 x 400 Mild Steel Steel LtGray RAL7035 NO -
    GL66 HC WM MS 1400H1000W400D 1400x 1000 x 400 Mild Steel Steel LtGray RAL7035 YES -
    - 1400 x 1200 x 400 - - - NO YES
    - 1400 x 1200 x 400 - - - YES YES