Inspire Your Business

Check here for our stocked items.
Get standard enclosures quickly.

Image for GL66 Mild Steel Hinge Cover Wall-Mount Enclosure from nVent HOFFMAN
+ / - Hover over image to Zoom

GL66 Mild Steel Hinge Cover Wall-Mount Enclosure

Finish:

  • RAL 7035 Lt. Gray
  • Material:

  • Mild Steel
  • Industry Standards:

    UL 508A listed; Type 4, 12; File No. E61997; cUL Listed per CSA C22. 2 No. 94; Type 4, 12; File No. E61997 NEMA/EEMAC Type 4, 12, 13 CSA, File No. 42186: Type 4, 12 IEC/EN62262 IK9 IEC 60529, IP66 IEC 62208
    Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    HOFFMAN mild steel wall-mount enclosures are designed to house and protect electrical and electronic components in industrial environments. An ergonomic and aesthetic styling together with a gray finish make this solution an excellent choice when style and functionality are important. All types of wall-mount enclosures have an outward formed flange to prevent contaminants from entering the enclosure.

    Application:

  • Automotive
  • Packaging
  • Material handling
  • Tool and machine
  • Scope of Delivery:

  • Enclosure with hinged door
  • Gland plate(s), supplied loose (for items with gland plate)
  • Mounting plate, supplied loose (for items with mounting plate)
  • Assembly kit
  • Installation instruction
  • Features:

  • Reversible right-to-left, side-hinged door with simple, easy to-remove and install hinge pins
  • 210 degree opening door that is easily removed by pulling clip-style hinge pins
  • Quarter-turn latch with 3 mm double-bit insert
  • Furnished hardware kit includes solid washers for wallmounting, key, hole plugs
  • Specifications:

  • Mild steel construction with doors thickness 1,5 to 2,0 mm and body thickness 1,2 or 1,5 mm
  • External formed body flange
  • Seamless foam-in-place gasket
  • Grounding studs system
  • Conductive panel available integrated as an option or as an accessory
  • Solution with gland plate
  • Weatherproof paint available on request
  • Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number Size (HxWxD) Mounting Plate Included Gland Plate Included
    Catalog Number Size (HxWxD) Mounting Plate Included Gland Plate Included
    300 x 200 x 120 NO NO
    300 x 200 x 120 YES NO
    300 x 200 x 150 NO NO
    300 x 200 x 150 YES NO
    300 x 250 x 150 NO NO
    300 x 200 x 150 YES NO
    300 x 250 x 210 YES YES
    300 x 200 x 150 YES YES
    300 x 300 x 120 NO NO
    300 x 300 x 120 YES NO
    300 x 300 x 210 NO YES
    300 x 300 x 210 YES YES
    300 x 400 x 120 NO NO
    300 x 400 x 120 YES NO
    300 x 400 x 210 NO YES
    300 x 400 x 210 YES YES
    350 x 300 x 210 NO YES
    350 x 300 x 210 YES YES
    400 x 300 x 150 NO NO
    400 x 300 x 150 YES NO
    400 x 300 x 210 NO YES
    400 x 300 x 210 YES YES
    400 x 400 x 210 NO YES
    400 x 400 x 210 YES YES
    400 x 600 x 210 NO YES
    400 x 600 x 210 YES YES
    400 x 600 x 350 NO YES
    400 x 600 x 350 YES YES
    500 x 400 x 210 NO YES
    500 x 400 x 210 YES YES
    500 x 500 x 210 NO YES
    500 x 500 x 210 YES YES
    500 x 500 x 250 NO YES
    500 x 500 x 250 YES YES
    500 x 500 x 300 NO YES
    500 x 500 x 300 YES YES
    600 x 400 x 210 NO YES
    600 x 400 x 210 YES YES
    600 x 400 x 350 NO YES
    600 x 400 x 350 YES YES
    600 x 500 x 150 NO NO
    600 x 500 x 150 YES NO
    600 x 600 x 210 NO YES
    600 x 600 x 210 YES YES
    600 x 600 x 250 NO YES
    600 x 600 x 250 YES YES
    600 x 600 x 300 NO YES
    600 x 600 x 300 YES YES
    600 x 600 x 350 NO YES
    600 x 600 x 350 YES YES
    600 x 800 x 300 NO YES
    600 x 800 x 300 YES YES
    700 x 500 x 250 NO YES
    700 x 500 x 250 YES YES
    760 x 600 x 350 NO YES
    760 x 600 x 350 YES YES
    800 x 400 x 300 NO YES
    800 x 400 x 300 YES YES
    800 x 600 x 210 NO YES
    800 x 600 x 210 YES YES
    800 x 600 x 250 NO YES
    800 x 600 x 250 YES YES
    800 x 600 x 350 NO YES
    800 x 600 x 350 YES YES
    800 x 600 x 400 NO YES
    800 x 600 x 400 YES YES
    800 x 800 x 210 NO YES
    800 x 800 x 210 YES YES
    800 x 800 x 225 NO YES
    800 x 800 x 225 YES YES
    800 x 800 x 300 NO YES
    800 x 800 x 300 YES YES
    800 x1000 x 300 NO YES
    1000 x 600 x 250 NO YES
    1000 x 600 x 250 YES YES
    1000 x 600 x 400 NO YES
    1000 x 600 x 400 YES YES
    1000 x 800 x 300 NO YES
    1000 x 800 x 300 YES YES
    1000 x 800 x 400 NO YES
    1000 x 800 x 400 YES YES
    120 x 800 x 300 NO YES
    120 x 800 x 300 YES YES