Close
- Home>
- Products>
- Mild Steel Enclosures>
- GL66 Gland Plate

+ / - Hover over image to Zoom
[{
"catentry_id" : "3074457345616945823",
"Attributes" : { }
}]

Select an Item.
Close

Catalog Number | Material | Product Material | Material | Finish |
---|
Catalog Number | Material | Product Material | Material | Finish |
---|---|---|---|---|
GGP150260E | GPL FOR GL66 HC SIZE 150X260 | Mild Steel | Steel | LtGray RAL7035 |
GGP150360E | GPL FOR GL66 HC SIZE 150X360 | Mild Steel | Steel | LtGray RAL7035 |
GGP150460E | GPL FOR GL66 HC SIZE 150X460 | Mild Steel | Steel | LtGray RAL7035 |

TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
YOU MUST SELECT AN ITEM.
No description available.
Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
Catalog Number | Material | Product Material | Material | Finish |
---|
Catalog Number | Material | Product Material | Material | Finish |
---|---|---|---|---|
GGP150260E | GPL FOR GL66 HC SIZE 150X260 | Mild Steel | Steel | LtGray RAL7035 |
GGP150360E | GPL FOR GL66 HC SIZE 150X360 | Mild Steel | Steel | LtGray RAL7035 |
GGP150460E | GPL FOR GL66 HC SIZE 150X460 | Mild Steel | Steel | LtGray RAL7035 |
Contact
©
nVent. All rights reserved |
Privacy Policy |
Terms of Sale |Terms of Procurement |
Terms of Use |
Cookie Policy |
Imprint |
Site Map
Connect With Us