Enclosure Accessories

Product List
Products (  1 - 12 of 17  )
  • 1
  • 2
Next Page
Compare Selected compare product
Product Listing
IEC input plug Catalog Number: 60715-046
IEC input plug
  • 10 A/250 VAC, protection class I
  • For connection of fans
  • Bolted housing made of heat-resistant plastic (UL 94 V-0)
  • Approvals/certifications RoHs Logo 30406053: 30406053
    Heaters from 30 to 150W
  • Radiator heater (without fan)
  • Simple and fast assembly with clip-on attachment and press-on terminal connection
  • Temperature limiting with PTC resistor
  • Wide input voltage range 110...250 VAC
  • Approvals/certifications CE: 30402051
    Approvals/certifications RU: 30402067
    Approvals/certifications GOST-R: 30402053
    Approvals/certifications RoHs Logo 30406053: 30406053
    Pressure Compensation
    RoHS Flag: Yes
    Stainless Steel Pressure Compensation
    RoHS Flag: Yes
    H2Omit Thermoelectric Dehumidifier
    RoHS Flag: Yes

    The H2Omit Thermoelectric Dehumidifier removes moisture from the air within an enclosure, providing an inexpensive yet highly effective way to protect electronic and electrical components from condensation.

    H2Omit Vent Drains
    RoHS Flag: Yes

    H2Omit Vent Drains allow accumulated water to drain out the bottom of an enclosure. The UL-approved vent drains also function as an air pressure equalizer, reducing the harmful effects of temperature-induced vacuums that could pull water and moisture into the enclosure.

    LED Light Extension Connector/Cable Assembly
    Bulletin Number: A80LT
    RoHS Flag: Yes
    LED Light Input Connector/Cable Assembly
    Bulletin Number: A80LT
    RoHS Flag: Yes
    LED Light Kit
    Bulletin Number: A80LT
    RoHS Flag: Yes
    Hol-Sealers Hole Seals
    Bulletin Number: A80HS
    Material: Steel
    RoHS Flag: Yes
    Metal Data Pocket
    Bulletin Number: A80DP
    Material: Steel
    RoHS Flag: Yes
    Thermoplastic Data Pocket
    Bulletin Number: UX1Y
    RoHS Flag: Yes
    • 1
    • 2
    Next Page