Inspire Your Business

Check here for our stocked items.
Get standard enclosures quickly.

Image for Steel Data Pocket from nVent HOFFMAN
+ / - Hover over image to Zoom

Steel Data Pocket

Bulletin Number:

  • P20
  • Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    Description:

    Steel Data Pocket fastens to the bottom of the door. Finish is RAL 7035 textured light-gray polyester powder paint. Door Bar Grid Straps (purchased separately) must be used to change the vertical mounting position of the Data Pocket.
    Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number A mm B mm C mm Description
    Catalog Number A mm B mm C mm Description
    418 224 72 Single size fits all door widths