Close
- Home>
- Products>
- Modular Enclosure Solutions>
- Doors and Handles>
- Solid Doors

+ / - Hover over image to Zoom
[{
"catentry_id" : "3074457345616780220",
"Attributes" : { }
}]
Bulletin Number:

Select an Item.
Close

Catalog Number | A mm | B mm | H x W mm | Fits Console A x B |
---|
Catalog Number | A mm | B mm | H x W mm | Fits Console A x B |
---|---|---|---|---|
PDS46GLD | 1400 | 600 | 471 x 592 | 1400 x 600 |
PDS48GLD | 1400 | 800 | 471 x 792 | 1400 x 800 |
PDS412GLD | 1400 | 1200 | 471 x 1192 | 1400 x 1200 |
PDS56GLD | 1600 | 600 | 468 x 592 | 1600 x 600 |
PDS58GLD | 1600 | 800 | 468 x 792 | 1600 x 800 |
PDS66GLD | 1800 | 600 | 669 x 592 | 1800 x 600 |
PDS68GLD | 1800 | 800 | 669 x 792 | 1800 x 800 |

TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
YOU MUST SELECT AN ITEM.
Description:
ProLine-style upper front doors have 140-degree hidden hinges and locking swing handle. Material is 16 gauge steel (14 gauge for 800-mm widths) with RAL 7035 textured light-gray polyester powder paint finish.
Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
Catalog Number | A mm | B mm | H x W mm | Fits Console A x B |
---|
Catalog Number | A mm | B mm | H x W mm | Fits Console A x B |
---|---|---|---|---|
PDS46GLD | 1400 | 600 | 471 x 592 | 1400 x 600 |
PDS48GLD | 1400 | 800 | 471 x 792 | 1400 x 800 |
PDS412GLD | 1400 | 1200 | 471 x 1192 | 1400 x 1200 |
PDS56GLD | 1600 | 600 | 468 x 592 | 1600 x 600 |
PDS58GLD | 1600 | 800 | 468 x 792 | 1600 x 800 |
PDS66GLD | 1800 | 600 | 669 x 592 | 1800 x 600 |
PDS68GLD | 1800 | 800 | 669 x 792 | 1800 x 800 |
Contact
©
nVent. All rights reserved |
Privacy Policy |
Terms of Sale |Terms of Procurement |
Terms of Use |
Cookie Policy |
Imprint |
Site Map
Connect With Us