Inspire Your Business

Check here for our stocked items.
Get standard enclosures quickly.

Image for ProLine Overlapping Doors from nVent HOFFMAN
+ / - Hover over image to Zoom

ProLine Overlapping Doors

Bulletin Number:

  • P20
  • Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    Description:

    ProLine Overlapping Doors provide a door system for the full-width open front of 800,1000, 1200- and 1600-mm wide frames. The master door ensures a dust-tight seal using a 3-point roller latch system operated by a ProLine flush swing handle. The overlapping master/adjacent door design allows unobstructed access. Removable door bar is included on each door. Master door is hinged on the right side. Steel doors are 14 gauge and finished with RAL 7035 light-gray textured polyester powder paint finish (except stainless steel).
    Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number H x W mm Fits Frame A x B A mm B mm
    Catalog Number H x W mm Fits Frame A x B A mm B mm
    1339 x 1191 1400 x 1200 - -
    1539 x 792 1600 x 800 1539 792
    1539 x 1191 1600 x 1200 1539 1191
    1739 x 792 1800 x 800 1739 792
    1739 x 992 1800 x 1000 1739 992
    1739 x 1191 1800 x 1200 1739 1191
    1939 x 792 2000 x 800 1939 792
    1939 x 992 2000 x 1000 1939 992
    1939 x 1191 2000 x 1200 1939 1191
    2139 x 792 2200 x 800 2139 792
    2139 x 1191 2200 x 1200 2139 1191