Inspire Your Business

Check here for our stocked items.
Get standard enclosures quickly.

Image for ProLine Gold Series Desk Console, Type 12 from nVent HOFFMAN
+ / - Hover over image to Zoom

ProLine Gold Series Desk Console, Type 12

Bulletin Number:

  • P11
  • Industry Standards:

    UL 508A Listed; Type 4, 12; File Number E61997 cUL Listed per CSA C22.2 No 94; Type 4, 12; File No. E61997 NEMA/EEMAC Type 4, 12 IEC 60529, IP55, IP66
    Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    Applications:

    The ProLine Gold Series Desk Console provides an ideal surface for mounting HMI controls such as keyboards, switches, lights or dials, and it is ergonomically designed so operators can sit or stand while working. The console also provides a large space for mounting internal components and controls and can be configured in an arc by using the wedge accessory.

    Specifications:

  • 14 gauge steel body
  • 14 and 16 gauge steel doors
  • 25-degree sloped top
  • Seams continuously welded and ground smooth
  • Top door prop allows for single-handed operation
  • Built-in top door handle
  • Quarter-turn latches hold top door securely closed
  • ProLine latching system and keylocking swing handles on front doors and on rear doors of dual-access enclosures
  • Internal rails on dual-access enclosures facilitate mounting of ProLine internal components
  • Full access provides maximum mounting space and easy access to interior components
  • Accessories:

    ProLine Accessories
    Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number A mm B mm C mm Description D mm E mm F mm G mm H mm H in. N mm P mm R mm S mm
    Catalog Number A mm B mm C mm Description D mm E mm F mm G mm H mm H in. N mm P mm R mm S mm
    1013 641 393 Single Access 779 541 393 635 562 22.03 485 569 612 -
    1013 946 393 Single Access 777 541 393 940 560 22.03 485 874 612 -
    1175 641 469 Single Access 905 616 469 635 643 25.33 569 589 739 -
    1175 946 469 Single Access 905 616 469 940 643 25.33 569 874 739 -
    1176 608 469 Dual Access 905 607 --- 607 636 25.02 569 536 739 998
    1176 808 469 Dual Access 905 607 --- 802 636 25.02 569 736 739 998