Inspire Your Business

Check here for our stocked items.
Get standard enclosures quickly.

Image for Thermoelectric Coolers Indoor/Outdoor from nVent HOFFMAN
+ / - Hover over image to Zoom

Thermoelectric Coolers Indoor/Outdoor

Industry Standards:

UR, cUR Recognized; Type 12, 3R, 4, 4X; File No. SA6453 CE IP 65
Select Item modify product

TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
YOU MUST SELECT AN ITEM.

Thermoelectric Coolers minimize downtime and component loss by removing heat around critical components within an enclosure. These compact, low-profile coolers using the Peltier effect allow for cooling of small indoor and outdoor enclosures.

Applications:

Thermoelectric Coolers minimize downtime and component loss by removing heat around critical components within an enclosure. These compact, low-profile coolers using the Peltier effect allow for cooling of small indoor and outdoor enclosures. No condensers, compressors or filters are required making it a reliable solution for demanding low-maintenance environments.

Features:

  • DC Powered operation for 24V and 48V applications
  • Low profile design allows for mounting vertically and horizontally on any enclosure to avoid interference with internal components
  • Filterless design reduces maintenance requirements
  • Contains no refrigerant, making it earth friendly
  • Prewired with simple terminal block for easy wiring connections
  • Operates on the Peltier effect for cooling or heating
  • Compressor-free air conditioning for demanding indoor and outdoor applications
  • Shrouded and unshrouded models included in standard packages
  • Operating temperature range -40 C (-40 F) to 55 C (131 F)
  • Partial recess mount
  • Specifications:

  • Models
  • 60 Watt, 24 Volt
  • 100 Watt, 24/48 Volt
  • 200 Watt, 24/48 Volt
  • Finish:

    Shrouded finish includes both powder coat paint RAL 7035 light gray standard and stainless steel 304

    Accessories:

  • Optional thermolelectric temperature controller regulates cooling and heating automatically
  • Optional thermoelectric condenser manager helps direct condensation to the bottom of the enclosure
  • Notes:

    Reference the Spec Sheet in the Downloads tab for complete product specifications.
     
    Catalog Number Description Width (mm) Depth (mm) Celsius Min. Celsius Max Weight (kg) Voltage Nominal BTU/Hr. Nominal Watts Height (mm)
    Catalog Number Description Width (mm) Depth (mm) Celsius Min. Celsius Max Weight (kg) Voltage Nominal BTU/Hr. Nominal Watts Height (mm)
    - - - - - - - - - -
    24V w/o shroud 123.00 176.00 -40 55 2.70 24 VDC 178 52 230.0
    24V w/ painted shroud 128.00 176.00 -40 55 3.60 24 VDC 178 52 236.0
    24V w/ SS shroud 128.00 176.00 -40 55 3.60 24 VDC 178 52 236.0
    24V w/o shroud 153.00 188.00 -40 55 3.90 24 VDC 321 94 300.0
    24V w/ painted shroud 157.00 189.00 -40 55 5.00 24 VDC 321 94 305.0
    24V w/ SS shroud 157.00 189.00 -40 55 5.00 24 VDC 321 94 305.0
    48V w/o shroud 153.00 188.00 -40 55 3.90 48 VDC 321 94 300.0
    48V w/ painted shroud 157.00 189.00 -40 55 5.00 48 VDC 321 94 305.0
    24V w/o shroud 180.00 184.00 -40 55 6.70 24 VDC 567 166 400.0
    24V w/ painted shroud 187.00 185.00 -40 55 8.40 24 VDC 567 166 405.0
    24V w/ SS shroud 187.00 185.00 -40 55 8.40 24 VDC 567 166 405.0
    48V w/o shroud 180.00 184.00 -40 55 6.70 48 VDC 567 166 400.0
    48V w/ painted shroud 187.00 185.00 -40 55 8.40 48 VDC 567 166 405.0