Inspire Your Business

Check here for our stocked items.
Get standard enclosures quickly.

Image for Thermoelectric Cooler from nVent HOFFMAN
+ / - Hover over image to Zoom

24V w/ painted shroud

Catalog Number:  TE121024010
Back To Product

Model Code:

  • 21075
  • Bulletin Number:

  • MCLT
  • Industry Standards:

    UR, cUR Recognized; Type 12, 3R, 4, 4X; File No. SA6453 CE IP 65
    Change Item modify product

    Changing an item will update the Catalog Number. This can affect the list price and specification of the item.

    Thermoelectric Coolers minimize downtime and component loss by removing heat around critical components within an enclosure. These compact, low-profile coolers using the Peltier effect allow for cooling of small indoor and outdoor enclosures.

    Applications:

    Thermoelectric Coolers minimize downtime and component loss by removing heat around critical components within an enclosure. These compact, low-profile coolers using the Peltier effect allow for cooling of small indoor and outdoor enclosures. No condensers, compressors or filters are required making it a reliable solution for demanding low-maintenance environments.

    Features:

  • DC Powered operation for 24V and 48V applications
  • Low profile design allows for mounting vertically and horizontally on any enclosure to avoid interference with internal components
  • Filterless design reduces maintenance requirements
  • Contains no refrigerant, making it earth friendly
  • Prewired with simple terminal block for easy wiring connections
  • Operates on the Peltier effect for cooling or heating
  • Compressor-free air conditioning for demanding indoor and outdoor applications
  • Shrouded and unshrouded models included in standard packages
  • Operating temperature range -40 C (-40 F) to 55 C (131 F)
  • Partial recess mount
  • Specifications:

  • Models
  • 60 Watt, 24 Volt
  • 100 Watt, 24/48 Volt
  • 200 Watt, 24/48 Volt
  • Finish:

    Shrouded finish includes both powder coat paint RAL 7035 light gray standard and stainless steel 304

    Accessories:

  • Optional thermolelectric temperature controller regulates cooling and heating automatically
  • Optional thermoelectric condenser manager helps direct condensation to the bottom of the enclosure
  • Notes:

    Reference the Spec Sheet in the Downloads tab for complete product specifications.
    24V w/ painted shroud
    Catalog Number
    TE121024010
    Description 24V w/ painted shroud
    Width (mm) 157.00
    Depth (mm) 189.00
    Celsius Min. -40
    Celsius Max 55
    Weight (kg) 5.00
    Voltage 24 VDC
    Nominal BTU/Hr. 321
    Nominal Watts 94
    Height (mm) 305.0

    Add accessories for this item to your project list.

    Item
    Thmbnail Image Concept HMI, Type 4 CP253512 Add Item to Project List add item to project list
    Thmbnail Image Concept HMI, Type 4 CP253512B Add Item to Project List add item to project list
    Thmbnail Image Concept HMI, Type 4 CP304012 Add Item to Project List add item to project list
    Thmbnail Image Concept HMI, Type 4 CP304012B Add Item to Project List add item to project list
    Thmbnail Image Concept HMI, Type 4 CP323512 Add Item to Project List add item to project list
    Thmbnail Image Concept HMI, Type 4 CP323512B Add Item to Project List add item to project list
    Thmbnail Image Concept HMI, Type 4 CP354512 Add Item to Project List add item to project list
    Thmbnail Image Concept HMI, Type 4 CP354512B Add Item to Project List add item to project list
    Thmbnail Image Concept HMI, Type 4 CP354518 Add Item to Project List add item to project list
    Thmbnail Image Concept HMI, Type 4 CP354518B Add Item to Project List add item to project list
    Thmbnail Image Concept HMI, Type 4 CP354530 Add Item to Project List add item to project list
    Thmbnail Image Concept HMI, Type 4 CP354530B Add Item to Project List add item to project list
    Thmbnail Image Concept HMI, Type 4 CP374012 Add Item to Project List add item to project list
    Thmbnail Image Concept HMI, Type 4 CP374012B Add Item to Project List add item to project list
    Thmbnail Image Concept HMI, Type 4 CP405012 Add Item to Project List add item to project list
    Thmbnail Image Concept HMI, Type 4 CP405012B Add Item to Project List add item to project list
    Thmbnail Image Concept HMI, Type 4 CP405018 Add Item to Project List add item to project list
    Thmbnail Image Concept HMI, Type 4 CP405018B Add Item to Project List add item to project list
    Thmbnail Image Concept HMI, Type 4 CP405030 Add Item to Project List add item to project list
    Thmbnail Image Concept HMI, Type 4 CP405030B Add Item to Project List add item to project list
    Thmbnail Image Concept HMI, Type 4 CP424512 Add Item to Project List add item to project list
    Thmbnail Image Concept HMI, Type 4 CP424512B Add Item to Project List add item to project list
    Thmbnail Image Concept HMI, Type 4 CP424518 Add Item to Project List add item to project list
    Thmbnail Image Concept HMI, Type 4 CP424518B Add Item to Project List add item to project list
    Thmbnail Image Concept HMI, Type 4 CP424530 Add Item to Project List add item to project list
    Thmbnail Image Concept HMI, Type 4 CP424530B Add Item to Project List add item to project list
    Thmbnail Image Concept HMI, Type 4 CP455512 Add Item to Project List add item to project list
    Thmbnail Image Concept HMI, Type 4 CP455512B Add Item to Project List add item to project list
    Thmbnail Image Concept HMI, Type 4 CP455518 Add Item to Project List add item to project list
    Thmbnail Image Concept HMI, Type 4 CP455518B Add Item to Project List add item to project list
    Thmbnail Image Concept HMI, Type 4 CP455530 Add Item to Project List add item to project list
    Thmbnail Image Concept HMI, Type 4 CP455530B Add Item to Project List add item to project list
    Thmbnail Image Concept HMI, Type 4 CP475012 Add Item to Project List add item to project list
    Thmbnail Image Concept HMI, Type 4 CP475012B Add Item to Project List add item to project list
    Thmbnail Image Concept HMI, Type 4 CP475018 Add Item to Project List add item to project list
    Thmbnail Image Concept HMI, Type 4 CP475018B Add Item to Project List add item to project list
    Thmbnail Image Concept HMI, Type 4 CP475030 Add Item to Project List add item to project list
    Thmbnail Image Concept HMI, Type 4 CP475030B Add Item to Project List add item to project list
    Thmbnail Image Concept HMI, Type 4 CP486012 Add Item to Project List add item to project list
    Thmbnail Image Concept HMI, Type 4 CP486018 Add Item to Project List add item to project list
    Thmbnail Image Concept HMI, Type 4 CP486018B Add Item to Project List add item to project list
    Thmbnail Image Concept HMI, Type 4 CP486030 Add Item to Project List add item to project list
    Thmbnail Image Concept HMI, Type 4 CP486030B Add Item to Project List add item to project list
    Thmbnail Image Concept HMI, Type 4 CP525512 Add Item to Project List add item to project list
    Thmbnail Image Concept HMI, Type 4 CP525512B Add Item to Project List add item to project list
    Thmbnail Image Concept HMI, Type 4 CP525518 Add Item to Project List add item to project list
    Thmbnail Image Concept HMI, Type 4 CP525518B Add Item to Project List add item to project list
    Thmbnail Image Concept HMI, Type 4 CP525530 Add Item to Project List add item to project list
    Thmbnail Image Concept HMI, Type 4 CP525530B Add Item to Project List add item to project list
    Thmbnail Image Concept HMI, Type 4 CP556012 Add Item to Project List add item to project list