Inspire Your Business

Check here for our stocked items.
Get standard enclosures quickly.

Image for Thermoelectric Cooler from nVent HOFFMAN
+ / - Hover over image to Zoom

24V w/o shroud

Catalog Number:  TE121024020
Back To Product

Model Code:

  • 21066
  • Bulletin Number:

  • MCLT
  • Industry Standards:

    UR, cUR Recognized; Type 12, 3R, 4, 4X; File No. SA6453 CE IP 65
    Change Item modify product

    Changing an item will update the Catalog Number. This can affect the list price and specification of the item.

    Thermoelectric Coolers minimize downtime and component loss by removing heat around critical components within an enclosure. These compact, low-profile coolers using the Peltier effect allow for cooling of small indoor and outdoor enclosures.

    Applications:

    Thermoelectric Coolers minimize downtime and component loss by removing heat around critical components within an enclosure. These compact, low-profile coolers using the Peltier effect allow for cooling of small indoor and outdoor enclosures. No condensers, compressors or filters are required making it a reliable solution for demanding low-maintenance environments.

    Features:

  • DC Powered operation for 24V and 48V applications
  • Low profile design allows for mounting vertically and horizontally on any enclosure to avoid interference with internal components
  • Filterless design reduces maintenance requirements
  • Contains no refrigerant, making it earth friendly
  • Prewired with simple terminal block for easy wiring connections
  • Operates on the Peltier effect for cooling or heating
  • Compressor-free air conditioning for demanding indoor and outdoor applications
  • Shrouded and unshrouded models included in standard packages
  • Operating temperature range -40 C (-40 F) to 55 C (131 F)
  • Partial recess mount
  • Specifications:

  • Models
  • 60 Watt, 24 Volt
  • 100 Watt, 24/48 Volt
  • 200 Watt, 24/48 Volt
  • Finish:

    Shrouded finish includes both powder coat paint RAL 7035 light gray standard and stainless steel 304

    Accessories:

  • Optional thermolelectric temperature controller regulates cooling and heating automatically
  • Optional thermoelectric condenser manager helps direct condensation to the bottom of the enclosure
  • Notes:

    Reference the Spec Sheet in the Downloads tab for complete product specifications.
    24V w/o shroud
    Catalog Number
    TE121024020
    Description 24V w/o shroud
    Width (mm) 153.00
    Depth (mm) 188.00
    Celsius Min. -40
    Celsius Max 55
    Weight (kg) 3.90
    Voltage 24 VDC
    Nominal BTU/Hr. 321
    Nominal Watts 94
    Height (mm) 300.0
    No accessories available.