Close
- Home>
- Products>
- IT Infrastructure>
- Data Center Cooling>
- Door cooler with integrated air-water heat exchanger, RackChiller Rear Door
[{
"catentry_id" : "3074457345617021219",
"Attributes" : { }
}]
- Fanless solution, no noise, no additional power consumption, low maintenance
- The optional water control set allows regulation of the water flow according to the actual heat load
- Mounting frame allows the separation of heat exchanger and condensate management of the server rack removal
- The rear room in the cabinet is fully available for wiring and power distribution
- Easy to adapt to nVent cabinets and mounting kits for cabinets from other manufacturers
- Modbus TCP and SNMP v2c interface

TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
YOU MUST SELECT AN ITEM.
Product family:
Air to water heat exchangerType:
Cooling ElementsNote:
For trouble-free operation it is recommended to use the water connection set and the optional accessoriesNote:
The cooling capacity is determined under the following conditions: delta p water: < 100 kPa; delta p air: 15 Pa; water flow temperature: 12 °C / 53.6 °F; outlet temperature 24 °C / 75.2 °F; water flow: 4.8 m³/h / 21.1 gal/min; Airflow: Depending on cooling module - see Diagram - Performance Map
Downloads
( 1 - 5 of 5 )
Documents
Contact
©
nVent. All rights reserved |
Privacy Policy |
Terms of Sale |Terms of Procurement |
Terms of Use |
Site Map
Connect With Us