Image for ProLine G2 Disconnect Packages, Type 12 from nVent HOFFMAN | Asia Pacific
+ / - Hover over image to Zoom

ProLine G2 Disconnect Packages, Type 12

Industry Standards:

UL 508A Listed; Type 12; File Number E61997 NEMA /EEMAC Type 12 CSA File Number 42186; Type 12 VDE IP55 IEC 60529, IP55
Select Item modify product

TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
YOU MUST SELECT AN ITEM.

ProLine G2 Disconnect Packages are full-featured, ready-to-use enclosures which make it easy to create flange-mount disconnect solutions using major brand disconnect switches and circuit breakers. A hinged disconnect mullion provides unobstructed access to the interior and maximum access to the Full Mounting Subpanel (Mounting Plate). A flush swing handle with defeater operates an internal 3-point latch system on the disconnect door and latches to the disconnect mullion. Interlocking is provided from the primary door to the disconnect mullion. Side covers are included with ProLine G2 Disconnect Packages.

Application:

ProLine G2 Disconnect Packages are full-featured, ready-to-use enclosures which make it easy to create flange-mount disconnect solutions using major brand disconnect switches and circuit breakers. A hinged disconnect mullion provides unobstructed access to the interior and maximum access to the Full Mounting Subpanel (Mounting Plate). A flush swing handle with defeater operates an internal 3-point latch system on the disconnect door and latches to the disconnect mullion. Interlocking is provided from the primary door to the disconnect mullion. Side covers are included with ProLine G2 Disconnect Packages.

Features:

  • Hinged mullion with cutout (for flange mount disconnect)
  • Interlock from master door to mullion
  • Left and right disconnect standard options
  • Side panels included in package
  • Specifications:

  • Disconnect Frame: Disconnect Frames >1000 mm wide include two removable center uprights (front and rear) which are offset 100 mm from the center of the frame; 12 gauge (2.5 mm) roll formed steel frame, fully welded corners, hybrid profile; Accommodate the 25-mm DIN standard and include rectangular and round holes
  • Disconnect Doors: Includes a hinged mullion with a standard cutout which accommodates a wide variety of flange-mount disconnect devices; Mullion is opened via two quarter-turn cams; Right-hand disconnects have the mullion on the right; left hand disconnects have the mullion on the left; Doors swing to the left for right-hand disconnects; doors swing to the right for left-hand disconnects; Two-door disconnect packages (if used) have a center mullion, and both doors swing in the same direction (not overlapping); A low-profile flush swing handle with key lock (other options available) operates an internal 3-point latch system on the door; Door bar system on all doors (not on disconnect mullion)
  • Mechanical Interlock: Integrated interlock system from the doors to the disconnect mullion; Interlock must be defeated to unlock either door; The primary door must be in the open position to open the secondary door; The primary door must be in the open position to open the mullion
  • Gasket: Seamless polyurethane gasket provides a water-tight, dust-tight seal against moisture and contaminants; UL component recognized, CSA compliant; Sealed mounting for all external accessories
  • Mounting subpanel: Includes EZ-Load Glide Blocks, which accommodate five loading options: vertical front, vertical side, vertical rear, horizontal front (frame over subpanel), horizontal rear (subpanel lowered into frame); Subpanel is securely fastened to the top and bottom of the frame. Enclosures <1200 mm use 4 sets of EZ-Load Glide Blocks. Enclosures ≥1200 mm use 8 sets of glide blocks for a well-secured subpanel; Depth adjustable, accommodates back-to-back subpanels; Galvanized full subpanel default; painted subpanel available
  • System: Can be bayed to a ProLine G2 Industrial Package, however a ProLine G2 Barrier Panel (not included) must be used between the Disconnect Package and the Industrial Package to maintain disconnect integrity; The disconnect mullion and disconnect door include 140-degree hinges and are gasketed to maintain enclosure integrity; Standard right- or left-hand provision will accept the following types of flange-mounted disconnect devices: Allen-Bradley (Bulletin 1494V - disconnect switches with flange-mounted, variable-depth operating mechanisms and Bulletin 1494V flange-mounted variable-depth operating mechanisms for circuit breakers; ABB Controls (Disconnect Switches up to 200 amp and operators for ABB circuit breakers up to 800 amp); Eaton Cutler-Hammer (Variable-depth disconnect switches up to 200 amp, operators for circuit breakers up to 600 amp, and FLEX SHAFT® handle mechanisms for circuit breakers); General Electric (Type TDA variable-depth mechanisms for disconnect switches up to 200 amp, and operator mechanisms or SPECTRA FLEX® cable operator for circuit breakers up to 600 amp); Siemens ITE (MAX-FLEX flange-mounted, variable depth operating handle for disconnect switches and circuit breakers as well as some fixed depth operators for disconnect switches); Schneider Square D (Class 9422 disconnect switches up to 200 amp with variable-depth or cable mechanisms for 30, 60 or 100 amp, and circuit breakers with variable-depth operators or cable mechanisms up to 400 amp). Note: There are ProLine G2 Disconnect Door options with a larger cutout for use with higher amp disconnect switches
  • Accessories:

  • Disconnect Door with large cutout (to accommodate higher amp disconnects)
  • Barrier Panels
  • Joining Kits
  • Plinth Bases and other base options
  • Lock Insert options
  • Grid Straps to form internal grid network/rail system
  • Rack Angles for rack-mount accessories
  • Partial Panels, Swing-Out Panels, Swing-Out Racks
  • Busbars and Grounding Bars
  • Shelves, drawers and consoles
  • Cable management solutions
  • Notes:

    HxWxD dimensions are nominal.
    Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number A mm B mm C mm H mm H in. W mm D mm Maximum Subpanel Size mm Number of Doors Maximum Rack Mount Units Description
    Catalog Number A mm B mm C mm H mm H in. W mm D mm Maximum Subpanel Size mm Number of Doors Maximum Rack Mount Units Description
    1602 808 405 1600 63.00 800 400 1506 x 728 1 33 Left Mullion
    1602 808 405 1600 63.00 800 400 1506 x 728 1 33 Right Mullion
    1602 808 505 1600 6300 800 500 1506 x 728 1 33 Left Mullion
    1602 808 505 1600 63.00 800 500 1506 x 728 1 33 Right Mullion
    1602 808 505 1600 6300 800 500 1506 x 728 1 33 Left Mullion
    1602 808 505 1600 63.00 800 500 1506 x 728 1 33 Right Mullion
    1602 1008 405 1600 63.00 1000 400 1506 x 928 2 33 Left Mullion
    1602 1008 405 1600 63.00 1000 400 1506 x 928 2 33 Right Mullion
    1602 1008 605 1600 63.00 1000 600 1506 x 928 2 33 Left Mullion
    1602 1008 605 1600 63.00 1000 600 1506 x 928 2 33 Right Mullion
    1602 1008 605 1600 63.00 1000 600 1506 x 928 2 33 Left Mullion
    1602 1208 405 1600 63.00 1200 400 1506 x 1128 2 33 Right Mullion
    1602 1208 505 1600 63.00 1200 500 1506 x 1128 2 33 Left Mullion
    1602 1208 505 1600 63.00 1200 500 1506 x 1128 2 33 Right Mullion
    1602 1208 605 1600 63.00 1200 600 1506 x 1128 2 33 Left Mullion
    1602 1208 605 1600 63.00 1200 600 1506 x 1128 2 33 Right Mullion
    1602 1608 405 1600 63.00 1200 400 1506 x 1528 2 33 Left Mullion
    1602 1608 405 1600 63.00 1200 400 1506 x 1528 2 33 Right Mullion
    1602 1608 505 1600 63.00 1600 500 1506 x 1528 2 33 Left Mullion
    1602 1608 505 1600 63.00 1600 500 1506 x 1528 2 33 Right Mullion
    1602 1608 605 1600 63.00 1600 600 1506 x 1528 2 33 Left Mullion
    1602 1608 605 1600 63.00 1600 600 1506 x 1528 2 33 Right Mullion
    1802 808 505 1800 70.90 800 500 1706 x 728 1 38 Left Mullion
    1802 808 505 1800 70.90 800 500 1706 x 728 1 38 Right Mullion
    1802 808 605 1800 70.90 800 600 1706 x 728 1 38 Left Mullion
    1802 808 605 1800 70.90 800 600 1706 x 728 1 38 Right Mullion
    1802 1008 505 1800 70.90 1000 500 1706 x 928 1 38 Left Mullion
    1802 1008 505 1800 70.90 1000 500 1706 x 928 1 38 Right Mullion
    1802 1008 605 1800 70.90 1000 600 1706 x 928 1 38 Left Mullion
    1802 1008 605 1800 70.90 1000 600 1706 x 928 1 38 Right Mullion
    1802 1208 405 1800 70.90 1200 400 1706 x 1128 2 38 Left Mullion
    1802 1208 405 1800 70.90 1200 400 1706 x 1128 2 38 Right Mullion
    1802 1208 505 1800 70.90 1200 500 1706 x 1128 2 38 Left Mullion
    1802 1208 505 1800 70.90 1200 500 1706 x 1128 2 38 Right Mullion
    1802 1208 605 1800 70.90 1200 600 1706 x 1128 2 38 Left Mullion
    1802 1208 605 1800 70.90 1200 600 1706 x 1128 2 38 Right Mullion
    1802 1608 405 1800 70.90 1600 400 1706 x 1528 2 38 Left Mullion
    1802 1608 405 1800 70.90 1600 400 1706 x 1528 2 38 Right Mullion
    1802 1608 505 1800 70.90 1600 500 1706 x 1528 2 38 Left Mullion
    1802 1608 505 1800 70.90 1600 500 1706 x 1528 2 38 Right Mullion
    1802 1608 605 1800 70.90 1600 600 1706 x 1528 2 38 Left Mullion
    1802 1608 605 1800 70.90 1600 600 1706 x 1528 2 38 Right Mullion
    1802 1808 405 1800 70.90 1800 400 1706 x 728 2 38 Left Mullion
    1802 1808 405 1800 70.90 1800 400 1706 x 728 2 38 Right Mullion
    1802 1808 505 1800 70.90 1800 500 1706 x 728 2 38 Left Mullion
    1802 1808 505 1800 70.90 1800 500 1706 x 728 2 38 Right Mullion
    1802 1808 605 1800 70.90 1800 600 1706 x 728 2 38 Left Mullion
    1802 1808 605 1800 70.90 1800 600 1706 x 728 2 38 Right Mullion
    2002 808 505 2000 78.70 800 500 1906 x 728 1 42 Left Mullion
    2002 808 505 2000 78.70 800 500 1906 x 728 1 42 Right Mullion
    2002 808 605 2000 78.70 800 600 1906 x 728 1 42 Left Mullion
    2002 808 605 2000 78.70 800 600 1906 x 728 1 42 Right Mullion
    2000 800 800 2002 78.80 808 805 1906x728 1 42 Left Mullion
    2000 800 800 2002 78.80 808 805 1906x728 1 42 Right Mullion
    2002 1008 505 2000 78.70 1000 500 1906 x 928 1 42 Left Mullion
    2002 1008 505 2000 78.70 1000 500 1906 x 928 1 42 Right Mullion
    2002 1008 605 2000 78.70 1000 600 1906 x 928 1 42 Left Mullion
    2002 1008 605 2000 78.70 1000 600 1906 x 928 1 42 Right Mullion
    2002 1208 405 2000 78.70 1200 400 1906 x 1128 1 42 Left Mullion
    2002 1208 405 2000 78.70 1200 400 1906 x 1128 1 42 Right Mullion
    2002 1208 505 2000 78.70 1200 500 1906 x 1128 2 42 Left Mullion
    2002 1208 505 2000 78.70 1200 500 1906 x 1128 2 42 Right Mullion
    2002 1208 505 2000 78.70 1200 500 1906 x 1128 2 42 Left Mullion
    2002 1208 505 2000 78.70 1200 500 1906 x 1128 2 42 Right Mullion
    2002 1608 405 2000 78.70 1600 400 1906 x 1528 2 42 Left Mullion
    2002 1608 405 2000 78.70 1600 400 1906 x 1528 2 42 Right Mullion
    2002 1608 505 2000 78.70 1600 500 1906 x 1528 2 42 Left Mullion
    2002 1608 505 2000 78.70 1600 500 1906 x 1528 2 42 Right Mullion
    2002 1608 605 2000 78.70 1600 600 1906 x 1528 2 42 Left Mullion
    2002 1608 605 2000 78.70 1600 600 1906 x 1528 2 42 Right Mullion
    2002 1808 405 2000 78.70 1800 400 1906 x 1728 2 42 Left Mullion
    2002 1808 405 2000 78.70 1800 400 1906 x 1728 2 42 Right Mullion
    2002 1808 505 2000 78.70 1800 500 1906 x 1728 2 42 Left Mullion
    2002 1808 505 2000 78.70 1800 500 1906 x 1728 2 42 Right Mullion
    2002 1808 605 2000 78.70 1800 600 1906 x 1728 2 42 Left Mullion
    2002 1808 605 2000 78.70 1800 600 1906 x 1728 2 42 Right Mullion
    2202 808 505 2200 86.60 800 500 2106 x 728 1 47 Left Mullion
    2202 808 505 2200 86.60 800 500 2106 x 728 1 47 Right Mullion
    2202 808 605 2200 86.60 800 600 2106 x 728 1 47 Left Mullion
    2202 808 605 2200 86.60 800 600 2106 x 728 1 47 Right Mullion
    2202 1008 505 2200 86.60 1000 500 2106 x 928 1 47 Left Mullion
    2202 1008 505 2200 86.60 1000 500 2106 x 928 1 47 Right Mullion
    2202 1008 605 2200 86.60 1000 600 2106 x 928 1 47 Left Mullion
    2202 1008 605 2200 86.60 1000 600 2106 x 928 1 47 Right Mullion
    2202 1208 405 2200 86.60 1200 400 2106 x 1128 2 47 Left Mullion
    2202 1208 405 2200 86.60 1200 400 2106 x 1128 2 47 Right Mullion
    2202 1208 505 2200 86.60 1200 500 2106 x 1128 2 47 Left Mullion
    2202 1208 505 2200 86.60 1200 500 2106 x 1128 2 47 Right Mullion
    2202 1208 605 2200 86.60 1200 600 2106 x 1128 2 47 Left Mullion
    2202 1208 605 2200 86.60 1200 600 2106 x 1128 2 47 Right Mullion
    2202 1608 405 2200 86.60 1600 400 2106 x 1528 2 47 Left Mullion
    2202 1608 405 2200 86.60 1600 400 2106 x 1528 2 47 Right Mullion
    2202 1608 505 2200 86.60 1600 500 2106 x 1528 2 47 Left Mullion
    2202 1608 505 2200 86.60 1600 500 2106 x 1528 2 47 Right Mullion
    2202 1608 605 2200 86.60 1600 600 2106 x 1528 2 47 Left Mullion
    2202 1608 605 2200 86.60 1600 600 2106 x 1528 2 47 Right Mullion
    2202 1808 405 2200 86.60 1800 400 2106 x 1728 2 47 Left Mullion
    2202 1808 405 2200 86.60 1800 400 2106 x 1728 2 47 Right Mullion
    2202 1808 505 2200 86.60 1800 500 2106 x 1728 2 47 Left Mullion
    2202 1808 505 2200 86.60 1800 500 2106 x 1728 2 47 Right Mullion
    2202 1808 605 2200 86.60 1800 600 2106 x 1728 2 47 Left Mullion
    2202 1808 605 2200 86.60 1800 600 2106 x 1728 2 47 Right Mullion