Image for Hinged-Cover, Type 1 from nVent HOFFMAN | Asia Pacific
+ / - Hover over image to Zoom

Hinged-Cover, Type 1

Bulletin Number:

  • A90HC
  • Material:

  • Steel
  • Industry Standards:

    UL 50, 50E Listed; Type 1; File No. E27525 cUL Listed per CSA C22.2 No 40; Type 1; File No. E27525 NEMA/EEMAC Type 1 CSA, File 42184: Type 1 IEC 60529, IP30
    Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    These boxes feature a recessed, slotted flush latch for security as well as knockouts on all four sides, making them suitable for a wide variety of applications.

    Applications:

    These boxes feature a recessed, slotted flush latch for security as well as knockouts on all four sides, making them suitable for a wide variety of applications.

    Features:

  • Various sizes of easily removable concentric knockouts on all four sides
  • Butt hinges
  • Mounting holes on back of box
  • Provision for grounding
  • Specifications:

    16 or 14 gauge steel

    Accessories:

  • T-Handle Latch and Keyed Cylinder Lock Kits
  • Grounding Device
  • Touch-Up Paint
  • Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number A mm B mm C mm Knockout Pattern along A Sides Knockout Pattern along B Sides Knockout Pattern Along B Sides
    Catalog Number A mm B mm C mm Knockout Pattern along A Sides Knockout Pattern along B Sides Knockout Pattern Along B Sides
    152 102 102 B-C-D B-C -
    152 152 102 B-C-D B-C-D -
    203 152 102 F-G-H-I B-C-D -
    203 203 102 F-G-H-I F-G-H-I -
    254 203 102 F-G-H-I F-G-H-I -
    254 254 102 F-G-H-I C-D-E-F-G -
    305 203 102 C-D-E-F-G F-G-H-I -
    305 254 102 C-D-E-F-G C-D-E-F-G -
    305 305 102 C-D-E-F-G C-D-E-F-G -
    406 305 102 B-C-D-E-F-G-H C-D-E-F-G -
    457 305 102 A-B-C-D-E-F-G-H-I C-D-E-F-G -
    152 152 152 B-C-D B-C-D -
    203 203 152 F-G-H-I F-G-H-I -
    254 203 152 F-G-H-I F-G-H-I -
    254 254 152 F-G-H-I C-D-E-F-G -
    305 254 152 C-D-E-F-G C-D-E-F-G -
    305 305 152 C-D-E-F-G - C-D-E-F-G
    406 305 152 B-C-D-E-F-G-H C-D-E-F-G -
    406 406 152 B-C-D-E-F-G-H B-C-D-E-F-G-H -
    457 305 152 A-B-C-D-E-F-G-H-I C-D-E-F-G -
    457 457 152 A-B-C-D-E-F-G-H-I A-B-C-D-E-F-G-H-I -
    610 457 152 A-B-C-D-E-F-G-H-I A-B-C-D-E-F-G-H-I -
    610 610 152 A-B-C-D-E-F-G-H-I A-B-C-D-E-F-G-H-I -
    762 610 152 A-B-C-D-E-F-G-H-I A-B-C-D-E-F-G-H-I -
    914 610 152 A-B-C-D-E-F-G-H-I A-B-C-D-E-F-G-H-I -
    914 610 203 A-B-C-D-E-F-G-H-I A-B-C-D-E-F-G-H-I -