Image for Continuous Hinge with Clamps LP, Type 12 from nVent HOFFMAN | Asia Pacific
+ / - Hover over image to Zoom

Continuous Hinge with Clamps LP, Type 12

Bulletin Number:

  • A12
  • Industry Standards:

    UL 508A Listed; Type 12, 13; File No. E61997 cUL Listed per CSA C22.2 No. 94; Type 12, 13; File No. E61997 NEMA/EEMAC Type 12 and 13 CSA, File No. 42186: Type 12 IEC 60529, IP65
    Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    For applications requiring a bright white interior to increase control visibility, this enclosure includes a padlocking hasp and staple for security and screw-down clamps for secure closure.

    Application:

    For applications requiring a bright white interior to increase control visibility, this enclosure includes a padlocking hasp and staple for security and screw-down clamps for secure closure.

    Specifications:

  • 16 or 14 gauge steel
  • Seams continuously welded and ground smooth
  • External wall-mounting brackets for easy installation
  • Formed external return flanges around all sides of enclosure opening
  • Screw-down door clamps
  • Removable heavy-gauge continuous hinge pin
  • Hasp and staple for padlocking
  • Data pocket is high-impact thermoplastic
  • Collar studs provided for mounting optional panels
  • Bonding provision on door
  • Removable door with continuous hinge
  • Seamless foam-in-place gasket
  • Accessories:

  • Panels for 3R, 4, 4X, 12, and 13 Enclosures
  • Drip Shield Kit for Type 12 Enclosures
  • Electric Heater
  • Fast-Operating Clamp Assembly
  • Compact Cooling Fans
  • Steel and Stainless Steel Window Kits
  • HF Side-Mount Filter Fans
  • Notes:

  • Reference the Specification Sheet for Popular Cooling and Accessories tables.
  • Purchase panels separately. Optional stainless steel, conductive, composite and aluminum panels are available for most sizes.
  • Small Data Pocket is 6.00 in. x 6.00 in. Large Data Pocket is 12.00 in. x 12.00 in.
  • Catalog number A723612LP has an oil-resistant strip gasket instead of foam-in-place gasket.
  • Modifications and Customizations:

    nVent HOFFMAN excels at modifying and customizing products to your specifications. Contact your local HOFFMAN sales office or distributor for complete information.
    Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number A mm B mm C mm Body Gauge Panel Conductive Panel Panel Size D x E mm. F mm Number of Clamps Data Pocket
    Catalog Number A mm B mm C mm Body Gauge Panel Conductive Panel Panel Size D x E mm. F mm Number of Clamps Data Pocket
    305 610 152 16 A12P24 A12P24G 229 x 533 76 2 Small
    406 305 152 16 A16P12 A16P12G 330 x 229 32 2 Small
    406 406 152 16 A16P16 A16P16G 330 x 330 76 2 Small
    406 508 152 16 A20P16 A20P16G 432 x 330 76 2 Small
    508 305 152 16 A20P12 A20P12G 432 x 229 32 2 Small
    508 406 152 16 A20P16 A20P16G 432 x 330 76 2 Small
    508 508 152 16 A20P20 A20P20G 432 x 432 76 2 Small
    508 610 152 16 A24P20 A24P20G 533 x 432 76 2 Small
    610 305 152 16 A12P24 A12P24G 229 x 533 32 2 Small
    610 406 152 16 A24P16 A24P16G 533 x 330 76 2 Small
    610 508 152 16 A24P20 A24P20G 533 x 432 76 2 Small
    610 610 152 16 A24P24 A24P24G 533 x 533 76 2 Small
    762 406 152 14 A30P16 A30P16G 686 x 330 76 2 Small
    762 508 152 14 A30P20 A30P20G 686 x 432 76 2 Small
    762 610 152 14 A30P24 A30P24G 686 x 533 76 2 Large
    914 610 152 14 A36P24 A36P24G 838 x 533 76 2 Large
    914 762 152 14 A36P30 A36P30G 838 x 686 76 2 Large
    305 610 203 16 A12P24 A12P24G 229 x 533 76 2 Small
    406 305 203 16 A16P12 A16P12G 330 x 229 32 2 Small
    406 406 203 16 A16P16 A16P16G 330 x 330 76 2 Small
    406 508 203 16 A20P16 A20P16G 432 x 330 76 2 Small
    508 305 203 16 A20P12 A20P12G 432 x 229 32 2 Small
    508 406 203 16 A20P16 A20P16G 432 x 330 76 2 Small
    508 508 203 16 A20P20 A20P20G 432 x 432 76 2 Small
    508 610 203 16 A24P20 A24P20G 533 x 432 76 2 Small
    610 305 203 16 A12P24 A12P24G 229 x 533 32 2 Small
    610 406 203 16 A24P16 A24P16G 533 x 330 76 2 Small
    610 508 203 14 A24P20 A24P20G 533 x 432 76 2 Small
    610 610 203 16 A24P24 A24P24G 533 x 533 76 2 Small
    610 762 203 14 A30P24G A30P24G 686 x 533 76 2 Small
    762 508 203 14 A30P20 A30P20G 686 x 432 76 2 Small
    762 610 203 14 A30P24 A30P24G 686 x 533 76 2 Large
    762 762 203 14 A30P30 A30P30G 686 x 686 76 2 Large
    762 914 203 14 A36P30 A36P30G 838 x 686 76 2 Large
    914 610 203 14 A36P24 A36P24G 838 x 533 76 2 Large
    914 762 203 14 A36P30 A36P30G 838 x 686 76 2 Large
    914 914 203 14 A36P36 A36P36G 838 x 838 76 2 Large
    1067 610 203 14 A42P24 A42P24G 991 x 533 76 2 Large
    1067 762 203 14 A42P30 A42P30G 991 x 686 76 2 Small
    1067 914 203 14 A42P36 A42P36G 991 x 838 76 2 Large
    1219 610 203 14 A48P24 A48P24G 1143 x 533 76 3 Large
    1219 762 203 14 A48P30 A48P30G 1143 x 686 76 3 Small
    1219 914 203 14 A48P36 A48P36G 1143 x 838 76 3 Large
    1524 914 203 14 A60P36 A60P36G 1448 x 838 76 3 Large
    406 305 254 14 A16P12 A16P12G 330 x 229 32 2 Small
    508 406 254 14 A20P16 A20P16G 432 x 330 76 2 Small
    508 508 254 14 A20P20 A20P20G 432 x 432 76 2 Small
    610 305 254 14 A12P24 A12P24G 229 x 533 32 2 Small
    610 508 254 14 A24P20 A24P20G 533 x 432 76 2 Small
    610 610 254 14 A24P24G A24P24G 533 x 533 76 2 Small
    762 508 254 14 A30P20 A30P20G 686 x 432 76 2 Small
    762 610 254 14 A30P24 A30P24G 686 x 533 76 2 Large
    914 610 254 14 A36P24 A36P24G 838 x 533 76 2 Large
    914 762 254 14 A36P30 A36P30G 838 x 686 76 2 Large
    1067 762 254 14 A42P30 A42P30G 991 x 686 76 2 Small
    1067 914 254 14 A42P36 A42P36G 991 x 838 76 2 Large
    1219 762 254 14 A48P30 A48P30G 1143 x 686 76 3 Small
    1219 914 254 14 A48P36 A48P36G 1143 x 838 76 3 Large
    1524 914 254 14 A60P36 A60P36G 1448 x 838 76 3 Large
    508 406 305 14 A20P16 A20P16G 432 x 330 76 2 Small
    610 508 305 14 A24P20 A24P20G 533 x 432 76 2 Small
    610 610 305 14 A24P24 A24P24G 533 x 533 76 2 Small
    762 610 305 14 A30P24 A30P24G 686 x 533 76 2 Large
    762 762 305 14 A30P30 A30P30G 686 x 686 76 2 Large
    914 610 305 14 A36P24 A36P24G 838 x 533 76 2 Large
    914 762 305 14 A36P30 A36P30G 838 x 686 76 2 Large
    914 914 305 14 A36P36 A36P36G 838 x 838 76 2 Large
    1067 762 305 14 A42P30 A42P30G 991 x 686 76 2 Small
    1067 914 305 14 A42P36 A42P36G 991 x 838 76 2 Large
    1219 914 305 14 A48P36 A48P36G 1143 x 838 76 3 Large
    1524 914 305 14 A60P36 A60P36G 1448 x 838 76 3 Large
    1829 914 305 14 A72P36 A72P36G 1753 x 838 76 3 Large
    610 508 406 14 A24P20 A24P20G 533 x 432 76 2 Small
    610 610 406 14 A24P24 A24P24G 533 x 533 76 2 Small
    762 610 406 14 A30P24 A30P24G 686 x 533 76 2 Large
    914 762 406 14 A36P30 A36P30G 838 x 686 76 2 Large
    1067 914 406 14 A42P36 A42P36G 991 x 838 76 2 Large
    1219 914 406 14 A48P36 A48P36G 1143 x 838 76 3 Large
    1524 914 406 14 A60P36 A60P36G 1448 x 838 76 3 Large
    762 610 508 14 A30P24 A30P24G 686 x 533 76 2 Large
    914 762 508 14 A36P30 A36P30G 838 x 686 76 2 Large
    1219 914 508 14 A48P36 A48P36G 1143 x 838 76 3 Large
    1524 914 508 14 A60P36 A60P36G 1448 x 838 76 3 Large
    762 610 610 14 A30P24 A30P24G 686 x 533 76 2 Large