Image for Concept, Two-Door, Type 12 from nVent HOFFMAN | Asia Pacific
+ / - Hover over image to Zoom

Concept, Two-Door, Type 12

Bulletin Number:

  • CW1
  • Material:

  • Steel
  • Industry Standards:

    Wall-mounting brackets required to maintain UL/CSA external mounting requirement. UL 508A Listed; Type 12; File No. E61997 cUL Listed per CSA C22.2 No. 94; Type 12; File No. E61997 NEMA/EEMAC Type 12 CSA, File No. 42186, Type 12 VDE IP 55 IEC 60529, IP55
    Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    Concept Enclosures are ideal for machine control applications. With streamlined styling, flush quarter-turn latches and an attractive, durable finish. Two-door landscape models provide full-width access and easy panel installation.

    Applications:

    Concept Enclosures are ideal for machine control applications. With streamlined styling, flush quarter-turn latches and an attractive, durable finish. Two-door landscape models provide full-width access and easy panel installation.

    Specifications:

  • 14 gauge steel
  • Seams continuously welded and ground smooth
  • Corner-formed doors
  • Simple easy-to-remove and install hinge pins with built-in captivation clip
  • High-torque threadless studs and fasteners on door
  • Minimum-width body flange provides maximum door opening (210¬†degrees)
  • Door opens 210 degrees
  • External formed body flange
  • Panel mounting studs fit optional Concept panels and other accessories
  • Mounting holes in back of body for optional external wall-mount brackets
  • Removable door with hidden hinges for clean, aesthetic appearance
  • Seamless foam-in-place gasket
  • Quarter-turn slotted latch(es)
  • Door alignment device on doors wider than 30 in.
  • Four hinges on 60in.-high enclosures
  • Grounding stud on body; bonding provision on door
  • Provisions on door for optional high-impact thermoplastic data pocket
  • Hardware kit with panel mounting nuts, panel grounding hardware and sealing washers
  • Installation instructions provided
  • Overlapping door design that provides full-width access
  • Three-point latch system on right-hand hinged door furnished with flush slotted insert
  • Accessories:

  • Door Stop Kit
  • Handles
  • Lock Inserts
  • Concept Panels
  • Mounting-Bracket Kits
  • Modifications and Customizations:

    Hoffman excels at modifying and customizing products to your specifications. Contact your local Hoffman sales office or distributor for complete information

    Notes:

  • Purchase panels separately.
  • Optional NEMA-size panels require conversion kit Catalog Number CCPM4.
  • Reference the Specification Sheet for Popular Cooling Products and Popular Accessories.
  • Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number A mm B mm C mm Door Ga. Body Ga. Concept Panel Conductive CONCEPT Panel Panel Size D x E mm. Mounting G x H mm J mm
    Catalog Number A mm B mm C mm Door Ga. Body Ga. Concept Panel Conductive CONCEPT Panel Panel Size D x E mm. Mounting G x H mm J mm
    610 1067 254 14 14 CP2442 CP2442G 564 x 1021 572 x 1029 305
    610 1067 254 14 14 CP2442 CP2442G 564 x 1021 572 x 1029 305
    610 1067 203 14 14 CP2442 CP2442G 259 x 564 572 x 1029 305
    610 1067 203 14 14 CP2442 CP2442G 259 x 564 572 x 1029 305
    610 1219 203 14 14 CP4824 CP4824G 1174 x 564 572 x 1181 305
    610 1219 203 14 14 CP4824 CP4824G 1174 x 564 572 x 1181 305
    762 1067 254 14 14 CP4230 CP4230G 1021 x 716 724 x 1029 381
    762 1067 254 14 14 CP4230 CP4230G 1021 x 716 724 x 1029 381
    762 1219 254 14 14 CP3048 CP3048G 716 x 1174 724 x 1181 381
    762 1219 254 14 14 CP3048 CP3048G 716 x 1174 724 x 1181 381
    762 1219 203 14 14 CP3048 CP3048G 259 x 716 724 x 1181 381
    762 1219 203 14 14 CP3048 CP3048G 259 x 716 724 x 1181 381
    762 1524 305 14 14 CP3060 CP3060G 361 x 716 724 x 1486 381
    762 1524 305 14 14 CP3060 CP3060G 361 x 716 724 x 1486 381
    914 1067 305 14 14 CP4236 CP4236G 1021 x 869 876 x 1029 457
    914 1067 305 14 14 CP4236 CP4236G 1021 x 869 876 x 1029 457
    914 1067 406 14 14 CP4236 CP4236G 1021 x 869 876 x 1029 457
    914 1067 406 14 14 CP4236 CP4236G 1021 x 869 876 x 1029 457
    914 1219 305 14 14 CP4836 CP4836G 462 x 869 876 x 1181 457
    914 1219 305 14 14 CP4836 CP4836G 462 x 869 876 x 1181 457
    914 1524 305 14 14 CP6036 CP6036G 462 x 869 876 x 1486 457
    914 1524 305 14 14 CP6036 CP6036G 462 x 869 876 x 1486 457
    1067 1067 305 14 14 CP4242 CP4242G 1021 x 1021 1029 x 1029 533
    1067 1067 305 14 14 CP4242 CP4242G 1021 x 1021 1029 x 1029 533
    1067 1524 305 14 14 CP4260 CP4260G 1021 x 1478 1029 x 1486 533
    1067 1524 305 14 14 CP4260 CP4260G 1021 x 1478 1029 x 1486 533
    1219 1219 305 14 14 CP4848 CP4848G 1174 x 1174 1181 x 1181 610
    1219 1219 305 14 14 CP4848 CP4848G 1174 x 1174 1181 x 1181 610