Image for Concept Flush-Mounted Enclosures from nVent HOFFMAN | Asia Pacific
+ / - Hover over image to Zoom

Concept Flush-Mounted Enclosures

Bulletin Number:

  • CW1
  • Finish:

  • Painted Steel
  • Material:

  • Steel
  • Industry Standards:

    Wall-mounting brackets required to maintain UL/CSA external mounting requirement. UL 508A Listed; Type 4, 12; File No. E61997 cUL Listed per CSA C22.2 No. 94; Type 4, 12; File No. E61997 NEMA/EEMAC Type 4, 12, 13 CSA, File No. 42186: Type 4, 12 VDE IP66 IEC 60529, IP66
    Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    Concept Enclosures are ideal for machine control applications. With streamlined styling, flush quarter-turn latches and an attractive, durable finish.

    Applications:

    Concept Enclosures are ideal for machine control applications. With streamlined styling, flush quarter-turn latches and an attractive, durable finish.

    Specifications:

  • 16 or 14 gauge steel (see table)
  • Seams continuously welded and ground smooth
  • Corner-formed doors
  • Simple easy-to-remove and install hinge pins with built-in captivation clip
  • High-torque threadless studs and fasteners on door
  • Minimum-width body flange provides maximum door opening (210¬†degrees)
  • Door opens 210 degrees
  • External formed body flange
  • Panel mounting studs fit optional Concept panels and other accessories
  • Mounting holes in back of body for optional external wall-mount brackets
  • Removable door with hidden hinges for clean, aesthetic appearance
  • Seamless foam-in-place gasket
  • Quarter-turn slotted latch(es)
  • Grounding stud on body; bonding provision on door
  • Provisions on door for optional high-impact thermoplastic data pocket
  • Hardware kit with panel mounting nuts, panel grounding hardware and sealing washers
  • Installation instructions provided
  • Flush-Mount models have a mounting frame that extends completely around the enclosure
  • Accessories:

  • Door Stop Kit
  • Handles
  • Lock Inserts
  • Concept Panels
  • Mounting-Bracket Kits
  • Modifications and Customizations:

    Hoffman excels at modifying and customizing products to your specifications. Contact your local Hoffman sales office or distributor for complete information

    Notes:

  • Purchase panels separately.
  • Optional NEMA-size panels require conversion kit Catalog Number CCPM4.
  • Reference the Specification Sheet for Popular Cooling Products and Popular Accessories.
  • Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number A mm B mm C mm Door Ga. Body Ga. Concept Panel Conductive CONCEPT Panel Panel Size D x E mm. Mounting G x H mm Latches Qty. J mm
    Catalog Number A mm B mm C mm Door Ga. Body Ga. Concept Panel Conductive CONCEPT Panel Panel Size D x E mm. Mounting G x H mm Latches Qty. J mm
    305 305 152 16 16 CP1212 CP1212G 259 x 259 324 x 362 1 152
    305 305 152 16 16 CP1212 CP1212G 259 x 259 324 x 362 1 152
    406 305 152 16 16 CP1612 CP1612G 361 x 259 425 x 362 1 203
    406 305 152 16 16 CP1612 CP1612G 361 x 259 425 x 362 1 203
    508 406 152 16 16 CP2016 CP2016G 462 x 361 527 x 463 1 254
    508 406 152 16 16 CP2016 CP2016G 462 x 361 527 x 463 1 254
    508 508 152 16 16 CP2020 CP2020G 462 x 462 527 x 565 1 254
    508 508 152 16 16 CP2020 CP2020G 462 x 462 527 x 565 1 254
    610 508 203 16 16 CP2420 CP2420G 564 x 462 629 x 565 1 305
    610 508 203 16 16 CP2420 CP2420G 564 x 462 629 x 565 1 305
    610 610 203 14 16 CP2424 CP2424G 564 x 564 629 x 667 2 127
    610 610 203 14 16 CP2424 CP2424G 564 x 564 629 x 667 2 127
    762 610 203 14 16 CP3024 CP3024G 716 x 564 781 x 667 2 127
    762 610 203 14 16 CP3024 CP3024G 716 x 564 781 x 667 2 127