Image for A30S4E Free-Stand Single and Dual Access Enclosure from nVent HOFFMAN | Asia Pacific
+ / - Hover over image to Zoom

A30S4E Free-Stand Single and Dual Access Enclosure

Finish:

  • Brushed stainless steel
  • Material:

  • Stainless Steel
  • Industry Standards:

  • IEC EN 60529, IP66
  • IEC EN 50102, IK10
  • IEC EN 62208;
  • UL 508A Listed;
  • Type 4, 4X, 12 File No. E61997
  • NEMA Type 4, 4X, 12
  • Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    <p>This single-door enclosure provides industry-leading protection for systems incorporating large components or complex mounting configurations in highly corrosive environments. The addition of 19-in. rack-mounting accessories makes these enclosures ideal for providing rugged protection for sensitive rack-mounted components in harsh industrial environments. The enclosure is typically used in food-processing plants, pharmaceutical manufacturing facilities, petrochemical plants and waste-water treatment facilities.</p>

    Applications:

  • Oil and gas
  • Pulp and paper
  • Chemical
  • Food and beverage
  • Pharmaceutical
  • Textile and similar industries
  • Scope of Delivery:

  • Enclosure
  • Plinth base kit, supplied loose
  • Assembly kit
  • Installation instruction
  • Features:

  • Two-door enclosures are provided with a removable centerpost for easy mounting plate installation
  • Seamless foam-in-place polyurethane gasket assures a water-tight and dust-tight seal
  • High-impact thermoplastic data pocket provided with each enclosure
  • Base plinth 100 mm included, with front and rear removable cover for easy cable entry
  • Specifications:

  • Thickness 2,5 mm, stainless steel type AISI 304 (EN 1.4301) or 316L (1.4404)
  • External surface body and door brushed finish grain 240, Ra less than or equal to 0,8 um, smooth internal surface (2B)
  • Heavy-duty three-point latching mechanism operated by Type 316L stainless steel PowerGlide padlocking handle
  • Seams continuously welded and ground smooth
  • Body grounding, studs door and body
  • Bottom gland plates, 3,0 mm removable from inside, with grounding stud
  • Door opening angle 100 degrees
  • Downloads (  1 - 1 of 1  )
    Documents
     
    Catalog Number Size (HxWxD) Description Material Gland Plate Included Mounting Plate Included
    Catalog Number Size (HxWxD) Description Material Gland Plate Included Mounting Plate Included
    1800 x 600 x 400 A1864SSFS IP66 SS304 with plinth Stainless Steel 304 YES NO
    1800 x 1200 x 400 A18124SSFSD IP66 SS304 with plinth Stainless Steel 304 YES NO
    1800 x 600 x 600 A1866SSFS IP66 SS304 with plinth Stainless Steel 304 YES NO
    1800 x 800 x 400 A1884SSFS IP66 SS304 with plinth Stainless Steel 304 YES NO
    1800 x 1000 x 400 A18104SSFS IP66 SS304 with plinth Stainless Steel 304 YES NO
    1800 x 800 x 600 A1886SSFS IP66 SS304 with plinth Stainless Steel 304 YES NO
    1800 x 1000 x 600 A18106SSFS IP66 SS304 with plinth Stainless Steel 304 YES NO
    1800 x 1200 x 600 A18126SSFSD IP66 SS304 with plinth Stainless Steel 304 YES NO
    2000 x 600 x 600 A2066SSFS IP66 SS304 with plinth Stainless Steel 304 YES NO
    2000 x 800 x 600 A2086SSFS IP66 SS304 with plinth Stainless Steel 304 YES NO
    2000 x 600 x 800 A2068SSFS IP66 SS304 with plinth Stainless Steel 304 YES NO
    2000 x 800 x 800 A2088SSFS IP66 SS304 with plinth Stainless Steel 304 YES NO
    2000 x 800 x 800 A2088SS6FS IP66 SS316L with plinth Stainless Steel 316L YES NO
    2000 x 800 x 800 A2088SSFSDA IP66 SS304 with plinth Stainless Steel 304 YES NO
    2000 x 800 x 800 A2088SS6FSDA IP66 SS316L with plinth Stainless Steel 316L YES NO
    2000 x 1000 x 600 A20106SSFS IP66 SS304 with plinth Stainless Steel 304 YES NO
    2000 x 1000 x 800 A20108SSFSDA IP66 SS304 with plinth Stainless Steel 304 YES NO
    2000 x 1000 x 800 A20108SS6FSDA IP66 SS316L with plinth Stainless Steel 316L YES NO
    2000 x 1200 x 600 A20126SSFSD IP66 SS304 with plinth Stainless Steel 304 YES NO
    2000 x 1200 x 800 A20128SSFSD IP66 SS304 with plinth Stainless Steel 304 YES NO
    2000 x 1200 x 800 A20128SSFSDAD IP66 SS304 with plinth Stainless Steel 304 YES NO
    2000 x 1200 x 800 A20128SS6FSDAD IP66 SS316L with plinth Stainless Steel 316L YES NO
    2000 x 1600 x 800 A20168SSFSD IP66 SS304 with plinth Stainless Steel 304 YES NO
    2000 x 1200 x 800 A20168SSFSDAD IP66 SS304 with plinth Stainless Steel 304 YES NO
    2000 x 1560 x 800 A20168SS6FSDAD IP66 SS316L with plinth Stainless Steel 316L YES NO