Image for WeatherFlo with Fan, Type 3R from nVent HOFFMAN | Asia Pacific
+ / - Hover over image to Zoom

WeatherFlo with Fan, Type 3R

Bulletin Number:

  • A3RD
  • Industry Standards:

    UL 508A Listed; Type 3R; File Number E61997 cUL Listed per CSA C22.2 No 94; Type 3R; File Number E61997 NEMA/EEMAC Type 3R IEC 60529, IP32
    Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    WeatherFlo Enclosures feature a forced-air ventilation system for cooling drives or other high-heat producing equipment in outdoor applications.

    Applications:

    WeatherFlo Enclosures feature a forced-air ventilation system for cooling drives or other high-heat producing equipment in outdoor applications.

    Features:

  • White polyester powder finish with low solar absorption
  • Integrated solar shield top and intake cover
  • Gasket and filter
  • Adjustable thermostat (70-140 F)
  • Active cooling ventilation system with factory-installed fan and filter (115 VAC)
  • Terminal power connection for fan
  • Easily accessible and washable metal filter
  • Top front hood exhaust and door
  • Lift-off hinged door
  • Quarter-turn latch
  • External mounting brackets
  • Collar studs provided to mount the optional panel
  • Grounding provision on door and body
  • Gasketed door
  • Specifications:

  • 16 and 14 gauge galvanized steel
  • Largest two sizes constructed of aluminum
  • Accessories:

  • Compact Cooling Fans
  • Electric Heater
  • Panels for Type 3R, 4, 4X, 12 and 13 Enclosures
  • Junction Box and Wall-Mount Enclosure Swing Out Panel Kit
  • Notes:

    Purchase panels separately.
    Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number A mm B mm C mm Panel Size D x E mm. Panel Mounting Holes G x H mm Drive HorsePower (HP) I mm
    Catalog Number A mm B mm C mm Panel Size D x E mm. Panel Mounting Holes G x H mm Drive HorsePower (HP) I mm
    737 610 305 533 x 533 A24P24 760 x 330 3 142
    889 610 305 686 x 533 A30P24 913 x 330 10 148
    1041 610 305 838 x 533 A36P24 1065 x 330 25 148
    1194 610 356 991 x 533 A42P24 1218 x 330 40 148
    1422 914 406 1143 x 838 A48P36 1421 x 686 75 189
    1702 914 406 1448 x 838 A60P36 1726 x 686 100 189