Image for Vented Double Door from nVent HOFFMAN | Asia Pacific
+ / - Hover over image to Zoom

Vented Double Door

Bulletin Number:

  • ARCT
  • Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    Features:

  • Double door with 3-point latch that includes padlock feature
  • Lift-off hinges for removable doors
  • Ventilating louvers with insect barrier
  • Welded 1.625 x 1.625 in. mounting channel
  • Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number A mm B mm C mm Construction
    Catalog Number A mm B mm C mm Construction
    508 762 305 Galvanized; spot-welded
    914 1067 356 Aluminum; riveted
    1067 914 356 Aluminum; riveted