Image for Utility Junction (UJ) Cabinets from nVent HOFFMAN | Asia Pacific
+ / - Hover over image to Zoom

Utility Junction (UJ) Cabinets

Bulletin Number:

  • UJ
  • Industry Standards:

  • RUS Approved
  • ANSI C57.12.28 Pad-Mounted Equipment Enclosure Integrity
  • Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    <p>Pagoda tops are designed to be used with Hoffman&rsquo;s Impeller packages. Pagoda tops include aluminum dampers and a stainless steel mesh to prevent the ingress of debris. Solid tops are designed to be used with a closed-loop cooling solution.</p>

    Description:

    ANSI C57.12.28 Pad-Mounted Equipment Enclosure Integrity RUS Approved

    Applications:

    Enclosures provide sectionalizing and tap-point functionality for underground distribution systems. Available in a wide variety of single- and three-phase models, these enclosures are rated 15 and 25 KV at 200 or 600 amperes and will accept two-, three- and four-way junctions from all manufacturers.

    Features:

  • Recessed stainless steel penta-head bolt with padlock security system standard on all models
  • 5/8-11 threaded lifting provisions
  • Wind stop standard on all models (two stops provided if B dimension is greater than or equal to 42-in.)
  • Ground nut for each phase
  • Full range of modifications available on request
  • Specifications:

    When ordering UJ cabinets, customer may specify multiple mounting panel options, including mild steel, galvanized and stainless steel (panels must be purchased separately)
    Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number A mm B mm C mm Description Recommended Panel Qty. Recommended Panel Style Material Style Panel Material No. of Parking Stands
    Catalog Number A mm B mm C mm Description Recommended Panel Qty. Recommended Panel Style Material Style Panel Material No. of Parking Stands
    762 1219 610 Enclosure 2 B or D - - - -
    762 762 457 Enclosure 1 B or D Steel - - -
    762 762 483 Enclosure 1 B or D Steel - - -
    762 762 584 Enclosure 1 B or D Steel - - -
    762 762 610 Enclosure 1 B or D Steel - - -
    762 1524 457 Enclosure 3 A or C - - - -
    762 1626 610 Enclosure 1, 2 A or C, B or D - - - -
    762 1676 584 Enclosure 1, 2 A or C, B or D - - - -
    762 1702 610 Enclosure 3 B or D - - - -
    762 1880 610 Enclosure 3 B or D - - - -
    762 1930 559 Enclosure 3 B or D - - - -
    1219 660 457 Enclosure 1 B or D - - - -
    762 762 457 Enclosure 1 B or D - - - -
    762 1524 457 Enclosure 3 A or C - - - -
    762 1702 584 Enclosure 3 B or D - - - -
    - - - Panel --- --- - A Mild Steel 1
    - - - Panel --- --- - B Mild Steel 2
    - - - Panel --- --- - C Mild Steel 1
    - - - Panel --- --- - D Mild Steel 2
    - - - Panel --- --- - A Galvanneal 1
    - - - Panel --- --- - B Galvanneal 2
    - - - Panel --- --- - C Galvanneal 1
    - - - Panel --- --- - D Galvanneal 2
    - - - Panel --- --- - A Stainless Steel 1
    - - - Panel --- --- - B Stainless Steel 2
    - - - Panel --- --- - C Stainless Steel 1
    - - - Panel --- --- - D Stainless Steel 2