Image for Two-Door with Floor Stands, Type 4X from nVent HOFFMAN | Asia Pacific
+ / - Hover over image to Zoom

Two-Door with Floor Stands, Type 4X

Bulletin Number:

  • A4SL
  • Industry Standards:

    UL 508A Listed; Type 3R, 4, 4X, 12; File No. E61997 cUL Listed per CSA C22.2 No 94; Type 3R, 4, 4X, 12; File No. E61997 NEMA Type 3, 3R, 4, 4X, 12, 13 CSA File No. 42186: Type 4, 4X, 12 IEC 60529, IP66 Meets NEMA Type 3RX requirements
    Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    This two-door enclosure provides industry-leading protection for systems incorporating large components or complex mounting configurations in highly corrosive environments. It is typically used in food processing plants, pharmaceutical manufacturing facilities, petrochemical plants, pulp and paper processing and water treatment facilities.

    Application:

    This two-door enclosure provides industry-leading protection for systems incorporating large components or complex mounting configurations in highly corrosive environments. It is typically used in food processing plants, pharmaceutical manufacturing facilities, petrochemical plants, pulp and paper processing and water treatment facilities.

    Specifications:

  • 12 gauge Type 304 or 316L stainless steel
  • Seams continuously welded and ground smooth; no holes or knockouts
  • Backs are 10 or 12 gauge stainless steel with x-form stiffeners
  • Removable centerpost for easy panel installation
  • Panel supports
  • Stainless steel screws and clamps on three sides of each door assure water-tight seal
  • Rolled lip around entire door opening excludes liquids and contaminants
  • Heavy-gauge stainless steel continuous hinge
  • Data pocket is high-impact thermoplastic
  • 12-in. (305-mm) floor stands are bolted onto enclosure
  • Hasp and staple for padlocking
  • Seamless foam-in-place gasket provides oil-tight and dust-tight seal against contaminants
  • Collar studs provided for mounting optional panels
  • External hardware manufactured of Type 316 stainless steel
  • Bonding provision on doors; gounding studs on body
  • Accessory mounting channel provided in enclosure top
  • Type 316L stainless steel lifting eyes
  • Accessories:

  • Electric Heater
  • Panelite Enclosure Lights Overview
  • Panel Support Kit
  • Steel and Stainless Steel Window Kits
  • Modifications and Customizations:

    Hoffman excels at modifying and customizing products to your specifications. Contact your local Hoffman sales office or distributor for complete information.
    Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number A mm B mm C mm Panel Size D x E mm. Conductive Panel Number of Clamps Panel Stainless Steel Type
    Catalog Number A mm B mm C mm Panel Size D x E mm. Conductive Panel Number of Clamps Panel Stainless Steel Type
    1576 1221 306 1422 x 1118 A60P48G 16 A60P48 304
    1576 1221 306 1422 x 1118 A60P48G 16 A60P48 316L
    1576 1526 306 1422 x 1422 A60P60G 16 A60P60 304
    1576 1526 306 1422 x 1422 A60P60G 16 A60P60 316L
    1881 1526 306 1727 x 1422 A72P60G 18 A72P60 304
    1881 1526 306 1727 x 1422 A72P60G 18 A72P60 316L
    1881 1830 306 1727 x 1727 A72P72G 18 A72P72 304
    1881 1830 306 1727 x 1727 A72P72G 18 A72P72 316L
    1881 1830 611 1727 x 1727 A72P72G 18 A72P72 304
    1881 1830 611 1727 x 1727 A72P72G 18 A72P72 316L