Image for Two-Door with 3-Point Latches and Floor-Stands, Type 12 from nVent HOFFMAN | Asia Pacific
+ / - Hover over image to Zoom

Two-Door with 3-Point Latches and Floor-Stands, Type 12

Bulletin Number:

  • A12S
  • Industry Standards:

    UL 508A Listed; Type 12; File No. E61997 cUL Listed per CSA C22.2 No 94; Type 12; File No. E61997 NEMA/EEMAC Type 12 CSA File No. 42186: Type 12 IEC 60529, IP55
    Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    Designed to house systems incorporating large components or complex mounting configurations. Three-point latching and sealing provide industry-leading protection from dust, dirt, oil and water.

    Applications:

    Designed to house systems incorporating large components or complex mounting configurations. Three-point latching and sealing provide industry-leading protection from dust, dirt, oil and water.

    Specifications:

  • Manufactured from 12 or 14 gauge Type 304 stainless steel
  • Seams continuously welded and ground smooth; no holes or knockouts
  • Strong, rigid construction with body stiffeners
  • Gasketed overlapping doors eliminate need for centerpost
  • Plated steel 3-point latching mechanism and key-locking handle
  • Heavy-gauge continuous hinges support each door
  • Data pocket, provided on door with 3-point latches, is high-impact thermoplastic
  • 12-in. (305-mm) floor stands are welded to enclosure
  • Heavy-duty lifting eyes are Type 316 stainless steel
  • Panel supports
  • Collar studs for mounting optional panel
  • Bonding provision on doors; grounding studs on body
  • Accessory mounting channel in top of enclosure
  • Accessories:

  • Drip Shield Kit for Type 12 Enclosure
  • Enclosure Stabilizers
  • Center Panel Supports
  • Panels for Type 3R, 4, 4X, 12 and 13 Enclosures
  • Modifications and Customizations:

    Hoffman excels at modifying and customizing products to your specifications. Contact your local Hoffman sales office or distributor for complete information.

    Notes:

  • Purchase panels separately.
  • Includes frame, door(s), two sides and four lifting eyes.
  • Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number A mm B mm C mm Gauge Panel Galvanized Panel Panel Gauge Panel Size D x E mm. Stiffener Body
    Catalog Number A mm B mm C mm Gauge Panel Galvanized Panel Panel Gauge Panel Size D x E mm. Stiffener Body
    1372 1067 203 14 A54P42 A54P42G 11 1270 x 965 3
    1526 1221 205 12 A60P48 A60P48G 11 1422 x 1118 1 (X-form)
    1526 1221 256 12 A60P48 A60P48G 11 1422 x 1118 1 (X-form)
    1526 1526 256 12 A60P60 A60P60G 11 1422 x 1422 1 (X-form)
    1830 1526 256 12 A72P60 A72P60G 11 1727 x 1422 1 (X-form)
    1830 1830 256 12 A72P72 A72P72G 11 1727 x 1727 1 (X-form)
    1526 1221 306 12 A60P48 A60P48G 11 1422 x 1118 1 (X-form)
    1526 1526 306 12 A60P60 A60P60G 11 1422 x 1422 1 (X-form)
    1830 1526 306 12 A72P60 A72P60G 11 1727 x 1422 1 (X-form)
    1830 1830 306 12 A72P72 A72P72G 11 1727 x 1727 1 (X-form)
    1526 1221 408 12 A60P48 A60P48G 11 1422 x 1118 1 (X-form)
    1526 1526 408 12 A60P60 A60P60G 11 1422 x 1422 1 (X-form)
    1830 1526 408 12 A72P60 A72P60G 11 1727 x 1422 1 (X-form)
    1830 1830 408 12 A72P72 A72P72G 11 1727 x 1727 1 (X-form)
    1526 1221 510 12 A60P48 A60P48G 11 1422 x 1118 1 (X-form)
    1830 1526 510 12 A72P60 A72P60G 11 1727 x 1422 1 (X-form)
    1830 1830 510 12 A72P72 A72P72G 11 1727 x 1727 1 (X-form)
    1526 1221 611 12 A60P48 A60P48G 11 1422 x 1118 1 (X-form)
    1526 1526 611 12 A60P60 A60P60G 11 1422 x 1422 1 (X-form)
    1830 1526 611 12 A72P60 A72P60G 11 1727 x 1422 1 (X-form)
    1830 1830 611 12 A72P72 A72P72G 11 1727 x 1727 1 (X-form)