Image for Two-Door with 3-Point Latches, Type 4X from nVent HOFFMAN | Asia Pacific
+ / - Hover over image to Zoom

Two-Door with 3-Point Latches, Type 4X

Bulletin Number:

  • A4S3
  • Industry Standards:

    UL 508A Listed; Type 3R, 4, 4X, 12; File No. E61997 cUL Listed per CSA C22.2 No 94; Type 3R, 4, 4X, 12; File No. E61997 NEMA Type 3, 3R, 4, 4X, 12, 13 IEC 60529, IP66 Meets NEMA Type 3RX requirements
    Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    These two-door enclosures provide industry-leading protection for large components or complex mounting configurations in highlycorrosive environments. Three-point latching with the Hoffman PowerGlide padlocking handles and a foam-in-place gasket combine convenience with security. They are well-suited for use in petrochemical plants; pulp and paper processing; water treatment facilities; and food, pharmaceutical and packaging applications.

    Applications:

    These two-door enclosures provide industry-leading protection for large components or complex mounting configurations in highly corrosive environments. Three-point latching with the Hoffman PowerGlide padlocking handles and a foam-in-place gasket combine convenience with security. They are well-suited for use in petrochemical plants; pulp and paper processing; water treatment facilities; and food, pharmaceutical and packaging applications.

    Specifications:

  • Manufactured from 12 gauge Type 304 or 316L stainless steel
  • Backs are 10 or 12 gauge stainless steel with x-form stiffeners
  • Seams continuously welded and ground smooth; no holes or knockouts
  • Removable centerpost for easy panel installation
  • Collar studs provided for mounting optional panels
  • Panel supports included
  • Heavy-duty lifting eyes are Type 316L stainless steel
  • Heavy-duty 3-point latching mechanism operated by Type 316L stainless steel PowerGlide padlocking handles
  • Body flange trough collar excludes liquids and contaminants
  • Heavy-duty stainless steel continuous hinges support each door
  • Bonding provision on doors; grounding studs on body
  • Accessory mounting channel provided in enclosure top
  • Data pocket is high-impact thermoplastic
  • 12-in. (305-mm) removable floor stands are bolted to enclosure
  • Seamless foam-in-place one-piece gasket provides oil-tight and dust-tight seal against contaminants
  • External hardware manufactured of Type 316 stainless steel
  • Accessories:

  • Industrial Corrosion Inhibitors
  • Electric Heater
  • Electrical Interlocks
  • Panelite Enclosure Lights Overview
  • Panel Support Kit
  • Notes:

    Purchase panels separately.
    Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number A mm B mm C mm Panel Size D x E mm. Conductive Panel Panel Stainless Steel Type
    Catalog Number A mm B mm C mm Panel Size D x E mm. Conductive Panel Panel Stainless Steel Type
    1576 1221 306 1422 x 1118 A60P48G A60P48 304
    1576 1221 306 1422 x 1118 A60P48G A60P48 316L
    1576 1526 306 1422 x 1422 A60P60G A60P60 304
    1576 1526 306 1422 x 1422 A60P60G A60P60 316L
    1881 1526 306 1727 x 1422 A72P60G A72P60 304
    1881 1526 306 1727 x 1422 A72P60G A72P60 316L
    1881 1830 306 1727 x 1727 A72P72G A72P72 304
    1881 1830 306 1727 x 1727 A72P72G A72P72 316L
    1576 1221 459 1422 x 1118 A60P48G A60P48 304
    1576 1221 459 1422 x 1118 A60P48G A60P48 316L
    1576 1526 459 1422 x 1118 A60P60G A60P60 304
    1576 1526 459 1422 x 1118 A60P60G A60P60 316L
    1881 1526 459 1727 x 1422 A72P60G A72P60 304
    1881 1526 459 1727 x 1422 A72P60G A72P60 316L
    1881 1830 459 1727 x 1727 A72P72G A72P72 304
    1881 1830 459 1727 x 1727 A72P72G A72P72 316L
    1881 1830 611 1727 x 1727 A72P72G A72P72 304
    1881 1830 611 1727 x 1727 A72P72G A72P72 316L