Image for Two-Door Stainless Steel Enclosures for Flange-Mounted Disconnects, Type 4X from nVent HOFFMAN | Asia Pacific
+ / - Hover over image to Zoom

Two-Door Stainless Steel Enclosures for Flange-Mounted Disconnects, Type 4X

Bulletin Number:

  • A21S4
  • Industry Standards:

    UL 508A Listed; Type 3R, 4, 4X, 12; File No. E61997 cUL Listed per CSA C22.2 No. 94; Type 3R, 4, 4X, 12; File No. E61997 NEMA/EEMAC Type 3R, 4, 4X, 12 CSA File No. 42186: Type 4, 4X, 12 IEC 60529, IP66 Meets NEMA Type 3RX requirements
    Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    Designed to house the following flange-mounted disconnect switches and circuit breakers: Allen-Bradley, ABB Controls, Eaton Cutler-Hammer, General Electric, Siemens ITE, Schneider Square D®.

    Description:

    Designed to house the following flange-mounted disconnect switches and circuit breakers: Allen-Bradley, ABB Controls, Eaton Cutler-Hammer, General Electric, Siemens ITE, Schneider Square D®.

    Specifications:

  • Manufactured from 12 gauge Type 304 stainless steel
  • Seams continuously welded and ground smooth
  • Body stiffeners in larger enclosures for extra rigidity
  • Body flange trough collar excludes liquids and contaminants
  • Removable centerposts permit easy panel installation
  • Heavy-gauge continuous hinges
  • Heavy-duty lifting eyes are Type 316 stainless steel
  • Data pocket is high-impact thermoplastic
  • 15-in. floor stands are welded to enclosure
  • Seamless foam-in-place gasket provides oil-tight and dust-tight seal against contaminants
  • Panel supports
  • Collar studs provided for mounting optional panels
  • Heavy-duty 3-point latching mechanism operated by Type 316 stainless steel PowerGlide padlocking handle on all doors
  • Masterdoor is right-hand door on X enclosures and left-hand door on CPX enclosures
  • Type 316 stainless steel handle with defeater on master door
  • Type 316 stainless steel handle (non-defeater) on slave door
  • Mechanical interlock operated by master door prevents slave door from being opened first; doors can be closed in any order
  • Preferred cutout on right flange provides mounting for most disconnect operators
  • Bonding provision on doors; grounding studs on body
  • Accessory mounting channel provided in enclosure top
  • Patents:

  • US 5,634,357
  • D 385,7683
  • Accessories:

  • Blank Adapter Plates, Mild Steel
  • InterSafe Data Interface Ports, Type 4/4X/12
  • Operator Adapters for Universal Cutouts
  • Panelite Enclosure Lights Overview
  • Panels for Type 3R, 4, 4X, 12 and 13 Enclosures
  • Steel and Stainless Steel Window Kits
  • Modifications and Customizations:

    Hoffman excels at modifying and customizing products to your specifications. Contact your local Hoffman sales office or distributor for complete information.

    Notes:

  • Purchase panels separately.
  • All 24.12-in. (613 mm) and deeper enclosures using short connecting rods in the following models require a Hoffman platform assembly, catalog number ADSCPA, purchased separately. • ABB Controls flange-operated devices • Eaton Cutler-Hammer C361 devices • Eaton Cutler-Hammer C371 mechanisms which use C371E, F, G, K operating mechanism • General Electric Type TDA devices (see next paragraph for option) • Schneider Square D Class 9422 devices (see next paragraph for option)
  • The platform assembly can be omitted if long connecting rods are ordered in place of short connecting rods. • For Eaton Cutler-Hammer operating mechanisms C371E and C371F order catalog number C371CS1 connecting rod. For C371G and C371K order catalog number C371CS2 connecting rod. • For General Electric devices, order catalog number TDSR extended length drive rod • For Schneider Square D devices, order catalog number 9422-R2 extra long operating rod(s). Some devices require two rods. Consult factory for space occupied on panel when platform is used.
  • Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number A mm B mm C mm Description Panel Size D x E mm. Conductive Panel Panel
    Catalog Number A mm B mm C mm Description Panel Size D x E mm. Conductive Panel Panel
    1527 1265 308 Provision for Disconnect Operator on Centerpost 1422 x 1118 A60P48G A60P48
    1527 1568 308 Provision for Disconnect Operator on Right Flange 1422 x 1422 A60P60G A60P60
    1832 1568 308 Provision for Disconnect Operator on Right Flange 1727 x 1422 A72P60G A72P60
    1832 1873 308 Provision for Disconnect Operator on Right Flange 1727 x 1727 A72P72G A72P72
    1527 1264 460 Provision for Disconnect Operator on Right Flange 1422 x 1118 A60P48G A60P48
    1527 1568 460 Provision for Disconnect Operator on Right Flange 1422 x 1422 A60P60G A60P60
    1832 1568 460 Provision for Disconnect Operator on Right Flange 1727 x 1422 A72P60G A72P60
    1832 1873 460 Provision for Disconnect Operator on Right Flange 1727 x 1727 A72P72G A72P72
    1832 1873 613 Provision for Disconnect Operator on Right Flange 1727 x 1727 A72P72G A72P72
    1527 1232 308 Provision for Disconnect Operator on Centerpost 1422 x 1118 A60P48G A60P48
    1527 1537 308 Provision for Disconnect Operator on Centerpost 1422 x 1422 A60P60G A60P60
    1832 1842 308 Provision for Disconnect Operator on Centerpost 1727 x 1727 A72P72G A72P72
    1832 1842 460 Provision for Disconnect Operator on Centerpost 1727 x 1727 A72P72G A72P72