Image for Telephone Cabinet, Type 1 from nVent HOFFMAN | Asia Pacific
+ / - Hover over image to Zoom

Telephone Cabinet, Type 1

Bulletin Number:

  • T90
  • Industry Standards:

    UL 50, 50E Listed; Type 1; File No. E27567 cUL Listed per CSA C22.2 No 40; Type 1; File No. E27567 NEMA/EEMAC Type 1 IEC 60529, IP30
    Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    Telephone Cabinets house telephone and communication cable terminations as well as electrical controls and instruments in indoor applications.

    Accessories:

    Replacement Tumbler Lock

    Applications:

    Telephone Cabinets house telephone and communication cable terminations as well as electrical controls and instruments in indoor applications.

    Features:

  • Continuous hinge
  • Tumbler lock with key
  • Flush or surface mounting
  • 3/4-in.-thick plywood mounting panel included
  • Specifications:

    16, 14 or 12 gauge galvanized steel body, mild steel door
    Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number A mm B mm C mm Panel Size D x E mm. Mount Nominal Door Size F mm Nominal Door Size G mm
    Catalog Number A mm B mm C mm Panel Size D x E mm. Mount Nominal Door Size F mm Nominal Door Size G mm
    254 254 102 178 x 178 Surface 173 171
    254 254 102 178 x 178 Flush 173 171
    305 305 102 229 x 229 Surface 211 210
    305 305 102 229 x 229 Flush 211 210
    457 305 102 381 x 229 Surface 363 210
    457 305 102 381 x 229 Flush 363 210
    457 457 102 381 x 381 Surface 363 362
    457 457 102 381 x 381 Flush 363 362
    610 457 102 533 x 381 Surface 516 362
    610 457 102 533 x 381 Flush 516 362
    610 610 102 533 x 533 Surface 490 486
    610 610 102 533 x 533 Flush 490 486
    762 610 102 686 x 533 Surface 643 486
    762 610 102 686 x 533 Flush 643 486
    762 762 102 686 x 686 Surface 643 639
    914 610 102 838 x 533 Surface 795 486
    914 610 102 838 x 533 Flush 795 486
    914 914 102 838 x 838 Surface 795 791
    914 914 102 838 x 838 Flush 795 791
    305 305 152 229 x 229 Surface 211 210
    305 305 152 229 x 229 Flush 211 210
    457 305 152 381 x 229 Surface 363 210
    457 305 152 381 x 229 Flush 363 210
    457 457 152 381 x 381 Surface 363 362
    457 457 152 381 x 381 Flush 363 362
    610 457 152 533 x 381 Surface 516 362
    610 457 152 533 x 381 Flush 516 362
    610 610 152 533 x 533 Surface 490 486
    610 610 152 533 x 533 Flush 490 486
    762 610 152 686 x 533 Surface 643 486
    762 762 152 686 x 686 Surface 643 639
    762 762 152 686 x 686 Flush 643 639
    914 610 152 838 x 533 Surface 795 486
    914 610 152 838 x 533 Flush 795 486
    914 762 152 838 x 686 Surface 795 639
    914 762 152 838 x 686 Flush 795 639
    914 914 152 838 x 838 Surface 795 791
    914 914 152 838 x 838 Flush 795 791
    914 762 203 838 x 686 Surface 795 639
    914 762 203 838 x 686 Flush 795 639