Image for T3-Box Telephone Cabinet, Type 3R from nVent HOFFMAN | Asia Pacific
+ / - Hover over image to Zoom

T3-Box Telephone Cabinet, Type 3R

Bulletin Number:

  • T90R3
  • Industry Standards:

    UL 50, 50E Listed; Type 3R; File No. E27567 UL 497 / 1863 Listed; File No. E230874 cUL Listed per CSA C22.2 No 94; Type 3R; File No. E27567 NEMA Type 3R IEC 60529 IP32
    Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    <p>Current Transformer Cabinets provide outdoor protection and security for instrument current transformers, which are frequently required for transformer-rated watt-hour metering. Cabinets can also be used as junction or service boxes and house meter, transformer, relay or terminal assemblies.</p>

    Applications:

    Use T-3 Box Telephone Cabinets to mount and protect telephone terminations, telecommunications circuit accessories, cross-connect terminal block assemblies, maintenance terminal modules, cable-splice enclosures, network interface devices, wire-guide assemblies and telephone protectors in outdoor applications.

    Features:

  • Lift-off hinges
  • 4-position grounding bar #14-2/0
  • Tamper-resistant quarter-turn latch
  • 7-mm square drive; use key accessory CLKSM7 or 5/16 12-point socket
  • Padlock hasp
  • Standard knockouts
  • Specifications:

  • 16 or 14 gauge galvanized steel
  • 3/4-in.-thick plywood panel
  • Accessories:

  • Locking T Handle
  • Large Enclosure Door Stop Kit
  • Lock Inserts
  • Touch-Up Paint
  • Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number A mm B mm C mm F mm Panel Size D x E mm. Door Conduit Pattern
    Catalog Number A mm B mm C mm F mm Panel Size D x E mm. Door Conduit Pattern
    305 356 127 102 229 x 279 Single G-H-I
    660 610 203 191 584 x 533 Single E-F-G-H-I-J-K
    914 610 203 191 838 x 533 Single E-F-G-H-I-J-K
    914 762 203 267 838 x 686 Single D-E-F-G-H-I-J-K-L
    914 914 305 343 838 x 838 Single C-D-E-F-G-H-I-J-K-L-M
    914 914 152 343 838 x 838 Single C-D-E-F-G-H-I-J-K-L-M
    914 914 229 343 838 x 838 Single C-D-E-F-G-H-I-J-K-L-M
    1067 914 229 343 911 x 838 Double C-D-E-F-G-H-I-J-K-L-M
    1219 914 229 343 1143 x 838 Double C-D-E-F-G-H-I-J-K-L-M
    1219 1219 229 495 1143 x 1143 Double A-B-C-D-E-F-G-H-I-J-K-L-M-O