Image for Small, Type 1 from nVent HOFFMAN | Asia Pacific
+ / - Hover over image to Zoom

Small, Type 1

Bulletin Number:

  • A1SM
  • Industry Standards:

    UL 50, 50E Listed; Type 1; File No. E27567 cUL Listed per CSA C22.2 No 40; Type 1; File No. E27567 NEMA/EEMAC Type 1 CSA, File 42184: Type 1 IEC 60529, IP30
    Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    <p>These enclosures have a size range of 6 x 6 x 4-in. to 14 x 12 x 8-in. and meet basic functionality requirements for applications that do not require oil- or dust-tight enclosures.</p>

    Applications:

    These enclosures have a size range of 6 x 6 x 4-in. to 14 x 12 x 8-in. and meet basic functionality requirements for applications that do not require oil- or dust-tight enclosures.

    Features:

  • Flush slotted latch operated with a screwdriver; optional latches available
  • Weldnuts provided for mounting optional panels
  • Butt hinges
  • Mounting holes on back of enclosure
  • Specifications:

    16 gauge steel

    Accessories:

  • T-Handle Latch and Keyed Cylinder Lock Kits
  • Grounding Device
  • Panels for Type 1 Enclosures and Small Type 3R Enclosures
  • T-Handle Latch and Keyed Cylinder Lock Kits
  • Touch-Up Paint
  • Steel and Stainless Steel Window Kits
  • Notes:

    Purchase panels separately.
    Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number A mm B mm C mm Panel Size D x E mm. Panel Perforated Panel
    Catalog Number A mm B mm C mm Panel Size D x E mm. Panel Perforated Panel
    152 152 102 108 x 108 A6N6P A6N6PP
    203 152 102 159 x 108 A8N6P A8N6PP
    203 203 102 159 x 159 A8N8P A8N8PP
    254 203 102 210 x 159 A10N8P A10N8PP
    254 254 102 210 x 210 A10N10P A10N10PP
    305 254 102 260 x 210 A12N10P A12N10PP
    305 305 102 260 x 260 A12N12P A12N12PP
    356 305 102 311 x 260 A14N12P A14N12PP
    203 152 152 159 x 108 A8N6P A8N6PP
    203 203 152 159 x 159 A8N8P A8N8PP
    254 203 152 210 x 159 A10N8P A10N8PP
    254 254 152 210 x 210 A10N10P A10N10PP
    305 254 152 260 x 210 A12N10P A12N10PP
    305 305 152 260 x 260 A12N12P A12N12PP
    356 305 152 311 x 260 A14N12P A14N12PP
    406 305 152 362 x 260 A16N12P A16N12PP
    508 305 152 464 x 260 A20N12P A20N12PP
    305 305 203 260 x 260 A12N12P A12N12PP
    356 305 203 311 x 260 A14N12P A14N12PP