Image for Small GL66 Series Stainless Steel Wall-Mount Enclosures from nVent HOFFMAN | Asia Pacific
+ / - Hover over image to Zoom

Small GL66 Series Stainless Steel Wall-Mount Enclosures

Bulletin Number:

  • GL66SS
  • Industry Standards:

    Mounting brackets required to meet UL/CSA external mounting requirements. UL 508A Listed; Type 3, 4, 4X, 12; File No. E61997 cUL Listed per CSA C22.2 No. 94; Type 3, 4, 4X, 12; File No. E61997 NEMA/EEMAC Type 4, 4X, 12 CSA, File No. 42186: Type 4, 4X, 12 IEC 60529, IP66
    Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    This single-door enclosure provides industry-leading protection for systems incorporating large components or complex mounting configurations in highly corrosive environments. The addition of 19-in. rack-mounting accessories makes these enclosures ideal for providing rugged protection for sensitive rack-mounted components in harsh industrial environments. The enclosure is typically used in food-processing plants, pharmaceutical manufacturing facilities, petrochemical plants and waste-water treatment facilities.

    Application:

    With streamlined styling and an attractive finish, these enclosures are an excellent option when style and function are key. Manufactured in Type 304 stainless steel, these enclosures are ideal for indoor or outdoor applications which require corrosion protection from chemicals and water. The enclosures contain an external body flange to prevent contaminants from entering the enclosure; a strong door with removable hinges; a conductive panel and quarter-turn latch with 3mm double-bit insert for a secure closure.

    Specifications:

  • Dimensions in millimeters
  • Manufactured from Type 304 14 and 16 gauge stainless steel; 16 gauge doors and 14 gauge bodies
  • Type 316 stainless steel hinge pins
  • Seams continuously welded and ground smooth
  • External formed 90 degree body flange
  • Large perimeter body opening
  • Mounting holes in back of body for direct mounting or for optional external mounting brackets
  • Seamless foam-in-place gasket
  • Grounding stud on the body
  • Bonding provision on the door
  • Quarter-turn latches furnished with 3mm double-bit insert
  • Door opens 180 degrees
  • Furnished hardware kit includes 12 gauge back panel, panel mounting screws, grounding hardware and sealing washers for wall-mounting holes
  • Installation instructions
  • Accessories:

  • DIN Rail or Panel-Mounting Brackets
  • DIN3 Rails
  • Lock Inserts
  • Mounting-Bracket Kit
  • Wing Knob Latch
  • Modifications and Customizations:

    Hoffman excels at modifying and customizing products to your specifications. Contact your local Hoffman sales office or distributor for complete information.

    Notes:

    Panel is included with the enclosure.
    Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number A mm B mm C mm Panel Panel Size D x E mm. Mounting G x H mm F mm
    Catalog Number A mm B mm C mm Panel Panel Size D x E mm. Mounting G x H mm F mm
    150 150 80 LP1515G 131 x 131 132 x 85 65
    300 150 80 LP3015G 281 x 131 281 x 85 65
    300 200 80 LP3020G 281 x 181 281 x 135 65
    150 150 120 LP1515G 131 x 131 132 x 85 105
    200 150 120 LP2015G 181 x 131 182 x 85 105
    300 150 120 LP3015G 281 x 131 281 x 85 105
    300 200 120 LP3020G 281 x 181 281 x 135 105
    300 300 120 LP3030G 281 x 281 281 x 235 105
    250 200 150 LP2520G 231 x 181 232 x 135 135
    300 250 150 LP3025G 281 x 231 281 x 185 135
    400 300 150 LP4030G 381 x 281 381 x 235 135
    300 250 200 LP3025G 281 x 231 281 x 185 185
    350 300 200 LP3530G 331 x 281 332 x 235 185